GN 117 Latches Operation with star knob

GN 117 Latches Type: SG - With star knob

Product description

Latches GN 117 lock by a turning operation clockwise (right), which moves the cam latch into the locked position behind the door frame. The latches are vibration proof and have a pulling-in range of 10 mm. Attention is drawn to its simple and hence cost saving installation.

The various operating bolts and distance pieces allow for a door thickness T1...T7 from 1,5 to 12 mm and a frame thickness Z1...Z15 from 0 to 51 mm.

Specification

Star knob DIN 6336
Plastic (Polyamide PA)
Black, matte finish


Cam latch
Sheet steel
Zinc plated, blue passivated


Operating bolt / Distance piece
Steel
Zinc plated, blue passivated


Other parts
Steel, zinc plated, blue passivated
or stainless steel


RoHS

Hide technical drawing
GN 117 Latches sketch

Article options / Table

Type

SGWith star knob
Show / Hide columns
Door thicknessT1...T7
T 1T 2T 3T 4T 5T 6T 7
1.5 - 33 - 4.54.5 - 66 - 7.57.5 - 99 - 10.510.5 - 12
Show / Hide columns
Door frame thickness  Z1...Z15
Z 1Z 2Z 3Z 4Z 5Z 6Z 7Z 8Z 9Z 10Z 11Z 12Z 13Z 14Z 15
0 - 93 - 126 - 159 - 1812 - 2115 - 2418 - 2721 - 3024 - 3327 - 3630 - 3933 - 4236 - 4539 - 4842 - 51
Show / Hide columns
Max. bolt length lmax. for
T+Z

T + Z

T + Z

T + Z

T + Z

T + Z

T + Z

T + Z

T + Z

T + Z

T + Z

T + Z
<= 13.5<= 18<= 22.5<= 27<= 31.5<= 36<= 40.5<= 45<= 49.5<= 54<= 58.5<= 63
3135.54044.54953.55862.56771.57680.5

Build & Price

Type

Door thickness T
Door frame thickness Z
Type

Door thickness T
Door frame thickness Z

Construction and assembly instructions

Drawing

By turning the latch clockwise (right), the spring-loaded, stepped cam latch moves up behind the door frame and pulls the door closed.

The large pulling-in range of the cam (10 mm) allows these locks to be used successfully on doors with sealing strips. When selecting the door frame thickness Z, the thickness of the seal might have to be taken into consideration.

The two disk springs placed axially on the cam latch generate the necessary preload, thus preventing the latch from opening by itself in case of vibrations.

For installation, the door is fitted with a single hole as shown in the outline drawing.

The operating bolt of the latch is inserted into the hole from the front. The distance piece, cam latch and disk springs are then pushed one after the other onto the operating bolt from the back side.

The self-locking nut is then tightened just enough to still allow free movement of the latch.

Selected Part (How to order)

Total (net)
11,01
plus VAT 2,09 €
gross 13,10 €
In stock
Weight: 0,140 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83089000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.