GN 218 Cam Latches Steel

Cam Latches  GN 218: Steel
Hide technical drawing
GN 218 Cam Latches, Steel sketch

Article options / Table

Type

LClamping direction left turn
RClamping direction right turn
Show / Hide columns
d1d2  H8d3l1l2l3l4
35B 8B 101815773
65B 12-23201075
80B 16-27241296

Build & Price

Material

Outside diameter d1
Bore d2
Type


Material

Outside diameter d1
Bore d2
Type


Selected Part (How to order)

Total (net)
1,23
plus VAT 0,23 €
gross 1,46 €
In stock
Weight: 0,034 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83089000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 218-SM-35-B8-LGN 218-SM-35-B8-RGN 218-SM-35-B10-LGN 218-SM-35-B10-RGN 218-SM-65-B12-LGN 218-SM-65-B12-RGN 218-SM-80-B16-LGN 218-SM-80-B16-R

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.