JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 343.4 Leveling Feet Foot Plastic, Threaded Stud Steel, Zinc Plated

Photo

GN 343.4 Leveling Feet, Foot Plastic, Threaded Stud Steel Type: G - With rubber pad
Type: G - With rubber pad
GN 343.4 Leveling Feet, Foot Plastic, Threaded Stud Steel Type: G - With rubber pad GN 343.4 Leveling Feet, Foot Plastic, Threaded Stud Steel Type: A - Without rubber pad

Product description

Information

Leveling feet GN 343.4 are capable of withstanding high static loads through the use of a high density plastic material coupled with a design which distributes the load over a larger area.

Exceeding the static values specified in the table could lead to failure of the plastic component.

The above values have been arrived at by a series of load tests whereby a defined number of leveling feet were subjected to a vertical load over a defined period.

Under normal operating conditions side loading or angular loading is not uncommon and the load capacity would be considerably reduced which must be taken into consideration.

Leveling feet GN 343.4 are supplied assembled, but are removable.

Specification

Foot: Plastic (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature restistant up to 100 °C

Threaded stud steel

  • Property class 5.8
  • Zinc plated, blue passivated

Hex nut ISO 4032
Steel zinc plated, blue passivated


Rubber pad (NBR)
70 Shore A, black


RoHS

On request

ESD version
(conductive plasic cap to avoid electrostatic charging:
see also GN 343.2
type KSE / type KRE)

Technical drawing

3D
Hide technical drawing
GN 343.4 Leveling Feet, Foot Plastic, Threaded Stud Steel sketch

Article options / Table

Type

AWithout rubber pad
GWith rubber pad
Show / Hide columns
d1d2l1l2l3A/FStatic load in kN
(see information)
Type A


Type G
25M 6M 840506318,541251
25M 10-50638018,541251
32M 8-40506322,551272
32M 10-50638022,551572
32M 12-638010022,551572
40M 8M 1050638025,5615103
40M 12-638010025,5617103
50M 8M 1050638027,5715104
50M 12M 16638010027,5717104
60M 10-50638027,5717146
60M 12-638010035,58,517146
60M 16-8010012535,58,524146
60M 20M 249813815835,58,524146

Build & Price

Open 3D configurator
Foot diameter d1
Thread d2
Thread length l1
Type


Selected Part (How to order)

Total (net)
4,27
plus VAT 0,81 €
gross 5,08 €
In stock
Weight: 0,035 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.