Product description
Specification
Plastic (Polyamide PA)
- Glass fibre reinforced
- Temperature resistant up to 100 °C
- Black, matte finish
O-ring
Rubber NBR (Perbunan®)
RoHS
Plastic (Polyamide PA)
O-ring
Rubber NBR (Perbunan®)
RoHS
A | Without dipstick |
1 | Without vent hole |
2 | With vent drilling |
d1 | d2 Vent drilling | d3 | e2 ≈ | l1 | l4 | s2 |
---|---|---|---|---|---|---|
G 1/4 | 2 | 15 | 22 | 9 | 17 | 19 |
G 3/8 | 2 | 17 | 25,5 | 9 | 18 | 22 |
G 1/2 | 2 | 20,5 | 32 | 11 | 20 | 27 |
G 3/4 | 2 | 25 | 37 | 12 | 22 | 32 |
G 1 | 2 | 31 | 44 | 13 | 23 | 38 |
G 1 1/4 | 2 | 38 | 53,5 | 14 | 26 | 46 |
G 1 1/2 | 2 | 46 | 63,5 | 15 | 28 | 55 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0