GN 556 Breather Caps with Two Functions

Breather Caps GN 556: with Two Functions
ELESA Original design
code: SFC.

Product description

Breather caps GN 556 are used when the ventilation / breathing function is temporarily not required or desired, for instance during transport.

In their sealing position, the two O-rings prevent liquids and gases from leaking.

As shown in the diagram opposite, air throughput is permitted in the ventilation / breathing position.

Specification

Plastic

  • Temperature resistant up to 80 °C
  • Black, matte finish
  • Upper part (cap)
    Polyamide (PA)
  • Lower part (threaded part)
    Polyacetal (POM)

O-ring
Rubber NBR (Perbunan®)


Air filter PU-foam (Polyurethane)
Filtration 10 µm


RoHS

Hide technical drawing
GN 556 Breather Caps with Two Functions sketch

Article options / Table

Show / Hide columns
d1d2d3d4d5l1l2t
30G 3/829399335

Build & Price

Outside diameter d1
Thread d2
Outside diameter d1
Thread d2

Assembly instruction

Sketch GN 556 step 1

Screw in lower part using an Allen® wrench.

Sketch GN 556 step 2

Insert filter.

Sketch GN 556 step 3

Place upper part on top. The knobs on the upper part and the appropriate recesses in the lower part serve to assemble the unit in the proper and accurate position.

Sketch GN 556 step 4

Ventilation / breather position:
Turn upper part clockwise (CLOSE arrow) up to the first latch position. Marker 1 is located above the reference pointer. The latching mechanisms prevents the upper part from inadvertently working loose.

Sketch GN 556 step 5

Close position:
Continue to turn the upper part clockwise (CLOSE arrow) until marker 0 is located above the reference pointer. The latching mechanism prevents the upper part from working loose also in this position.

Sketch GN 556 step 6

To return to the ventilation / breathing position or for changing the filter of for dismantling, turn the upper part anti-clockwise as shown by the OPEN arrow.

Factor of air flow rate/pressure difference

Sketch GN 556 info

Air flow rate [l/min.] is a factor of the pressure
difference [l/min.] between container and ambient air.

Selected Part (How to order)

Total (net)
14,85
plus VAT 2,82 €
gross 17,67 €
In stock
ELESA Code: 52801
Description: SFC.30-3/8+F
Weight: 0,018 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.