GN 900.3 Connecting Sets X-Z for Adjustable Slide Units GN 900, Aluminum

Connecting Sets X-Z GN 900.3: for Adjustable Slide Units GN 900, Aluminum
Type: P - Mounting the Z-axis via connecting plate and additional plate

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

With connecting sets GN 900.3 two adjustable slide units GN 900 can be combined to produce an X-Z axis configuration.

The combination is created by using two connection plates which eliminate any type of fixing holes in the slides. At the same time the adjustable slide unit with the Z-axis can, to a limited extent (vertically to the Z-axis), still be adjusted.

In the case of a slide configuration of the Z-axis parallel to the reference axis (type P) an adaptor plate (complete with a fastening set, small fixing plates and socket head cap screws) is required which is included in the set.

The small fixing plates serves for the 90° alignment of the Z-axis and fine adjustment of the adaptor plate (Type P).

All parts required to make up a set are included.

Specification

Aluminum
Anodized, natural color


Grub screws DIN 913
Steel, zinc plated


Socket cap screws DIN 912
Stainless steel


RoHS

Hide technical drawing
GN 900.3 Connecting Sets X-Z, Aluminum sketch

Article options / Table

Type

PMounting the Z-axis via connecting plate and additional plate
SDirect mounting of the Z-axis via connecting plate
Show / Hide columns
b
Size of
the slide
l1d1
Grub screws
DIN 913
d2
Socket cap screws
DIN 912
l2l3l4s
3030M 4M 2,5411766
5050M 5M 3673288
8080M 6M 4105521312
120120M 8M 5145821316

Build & Price

Width b
Length l1
Type


Width b
Length l1
Type


Installation example

Sketch GN 900.3

Selected Part (How to order)

Total (net)
104,37
plus VAT 19,83 €
gross 124,20 €
#artikelLagerbestandAnfrageUsa
Weight: 0,047 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84798997
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.