GN 3490 Threaded Flanges Steel Precision Casting, for Profile Systems

Photo

GN 3490 Threaded Flanges for Profile Systems Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 3490 Threaded Flanges for Profile Systems Finish: SW - Black, RAL 9005, textured finish GN 3490 Threaded Flanges for Profile Systems Finish: ZB - Zinc plated, blue passivated
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Information

Threaded flanges GN 3490 are used in connection with T-slot profile systems and allow elements to be assembled on or underneath the profiles, e.g. leveling feet.

Depending on the threaded flange, thread size and thread depth dimensions that are available can exceed the dimensions of the profile groove.

Specification

Steel precision casting

  • Zinc plated, blue passivatedZBZB
  • Zinc plated and powder coated
    Black, RAL 9005, textured finishSWSW

RoHS

Technical drawing

3D
Hide technical drawing
GN 3490 Threaded Flanges for Profile Systems sketch

Article options / Table

Show / Hide columns
d1d2h1bd3d4
For screw
h2m
45M 6M 8162515M 6630
60M 10M 12243021,5M 8640

Build & Price

Open 3D configurator
d1
d2
Length of the bolth1
Finish
SW
ZB

Selected Part (How to order)

Total (net)
7,28
plus VAT 1,38 €
gross 8,66 €
In stock
Weight: 0,052 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73259990
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 3490-45-M6-16-SWGN 3490-45-M6-16-ZBGN 3490-45-M8-16-SWGN 3490-45-M8-16-ZBGN 3490-60-M10-24-SWGN 3490-60-M10-24-ZBGN 3490-60-M12-24-SWGN 3490-60-M12-24-ZB
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.