JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 967 Angle Pieces / Shackles Sheet Steel, for Profile Systems

Photo

GN 967 Angle Pieces / Shackles Type: F - Shackle
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 1 - With bore Bore for Countersunk Screws DIN 7991
Type: F - Shackle
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 1 - With bore Bore for Countersunk Screws DIN 7991
GN 967 Angle Pieces / Shackles Type: F - Shackle
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 1 - With bore Bore for Countersunk Screws DIN 7991 GN 967 Angle Pieces / Shackles Type: F - Shackle
Finish: SR - Silver, RAL 9006, textured finish
Identification no.: 1 - With bore Bore for Countersunk Screws DIN 7991 GN 967 Angle Pieces / Shackles Type: F - Shackle
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 2 - With Bore without Countersunk GN 967 Angle Pieces / Shackles Type: F - Shackle
Finish: ZB - Zinc plated, blue passivated
Identification no.: 2 - With Bore without Countersunk GN 967 Angle Pieces / Shackles Type: L - Angle
Finish: SR - Silver, RAL 9006, textured finish
Identification no.: 2 - With Bore without Countersunk GN 967 Angle Pieces / Shackles Type: L - Angle
Finish: SW - Black, RAL 9005, textured finish
Identification no.: 1 - With bore Bore for Countersunk Screws DIN 7991 GN 967 Angle Pieces / Shackles Type: L - Angle
Finish: ZB - Zinc plated, blue passivated
Identification no.: 2 - With Bore without Countersunk
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

Angle pieces and shackles GN 967 are preferably used in connection with profile systems. Square connections or connections with same contact area can so be realised in the smallest of spaces and with a high degree of stability.

Over and above the profile system configurations, the angle pieces and shackles can also be used for a wide variety of different fixing and retaining tasks, for instance in the design of jigs and fixtures.

In the version with identification no. 2, the bores are designed without countersunk hole to allow fixing with socket cap screws, nuts or rivets.

Specification

Sheet steel

  • Zinc plated, blue passivatedZBZB
  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR

RoHS

Technical drawing

3D
Hide technical drawing
GN 967 Angle Pieces / Shackles sketch

Article options / Table

Type

FShackle
LAngle

Identification no.

1With bore Bore for Countersunk Screws DIN 7991
2With Bore without Countersunk
Show / Hide columns
bl1
Type F
l2
Type L
l3mds
20402010205,23
30603015306,34
40804020408,35
45904522,5458,35

Build & Price

Open 3D configurator
Width b
l1
Length angle piece l2
Type


Identification no.


Finish
SR
SW
ZB

Selected Part (How to order)

Total (net)
2,01
plus VAT 0,38 €
gross 2,39 €
In stock
Weight: 0,016 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 967-20-40-F-1-SWGN 967-20-40-F-1-SRGN 967-20-40-F-1-ZBGN 967-20-40-F-2-SWGN 967-20-40-F-2-SRGN 967-20-40-F-2-ZBGN 967-20-20-L-1-SWGN 967-20-20-L-1-SRGN 967-20-20-L-1-ZBGN 967-20-20-L-2-SWGN 967-20-20-L-2-SRGN 967-20-20-L-2-ZBGN 967-30-60-F-1-SWGN 967-30-60-F-1-SRGN 967-30-60-F-1-ZBGN 967-30-60-F-2-SWGN 967-30-60-F-2-SRGN 967-30-60-F-2-ZBGN 967-30-30-L-1-SWGN 967-30-30-L-1-SRGN 967-30-30-L-1-ZBGN 967-30-30-L-2-SWGN 967-30-30-L-2-SRGN 967-30-30-L-2-ZBGN 967-40-80-F-1-SWGN 967-40-80-F-1-SRGN 967-40-80-F-1-ZBGN 967-40-80-F-2-SWGN 967-40-80-F-2-SRGN 967-40-80-F-2-ZBGN 967-40-40-L-1-SWGN 967-40-40-L-1-SRGN 967-40-40-L-1-ZBGN 967-40-40-L-2-SWGN 967-40-40-L-2-SRGN 967-40-40-L-2-ZBGN 967-45-90-F-1-SWGN 967-45-90-F-1-SRGN 967-45-90-F-1-ZBGN 967-45-90-F-2-SWGN 967-45-90-F-2-SRGN 967-45-90-F-2-ZBGN 967-45-45-L-1-SWGN 967-45-45-L-1-SRGN 967-45-45-L-1-ZBGN 967-45-45-L-2-SWGN 967-45-45-L-2-SRGN 967-45-45-L-2-ZB

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.