D0 | Without rubber pad |
D1 | With rubber pad, clipped on, black |
D3 | With rubber pad, vulcanized, black |
S | Without nut, external hex at the bottom |
SK | With nut, external hex at the bottom |
T | Without nut, wrench flat at the bottom |
TK | With nut, wrench flat at the bottom |
U | Without nut, hex socket at the top and wrench flat at the bottom |
UK | With nut, hex socket at the top and wrench flat at the bottom |
V | Without nut, external hex at the top and wrench flat at the bottom |
VK | With nut, external hex at the top and wrench flat at the bottom |
W | With adjustable sleeve, covered thread and wrench flat at the bottom |
X | External hex with internal thread |
d1 | d2 | l1 Version S / SK | Version T / TK and U / UK | l2 Version V / VK | l3 Version W | l7 Version X | d3 | h1 | h6 | l8 | m | r | s | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 | 13 | 2,5 | 4 | 60 | 45 | 15 | 2 |
50 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 28 | 13 | 2,5 | 4 | 60 | 45 | 15 | 2 |
50 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 32 | 13 | 2,5 | 4 | 60 | 45 | 15 | 2 |
50 | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 250 | - | - | - | - | - | - | - | - | 37 | 13 | 2,5 | 4 | 60 | 45 | 15 | 2 |
60 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 | 13 | 2,5 | 4,5 | 65 | 50 | 15 | 2 |
60 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 28 | 13 | 2,5 | 4,5 | 65 | 50 | 15 | 2 |
60 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 32 | 13 | 2,5 | 4,5 | 65 | 50 | 15 | 2 |
60 | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 250 | 75 | 100 | 125 | 150 | 110 | 135 | 160 | 185 | 37 | 13 | 2,5 | 4,5 | 65 | 50 | 15 | 2 |
80 | M 8 | 40 | 50 | 63 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 26 | 13 | 3 | 5 | 85 | 70 | 15 | 2 |
80 | M 10 | 50 | 60 | 80 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 29 | 13 | 3 | 5 | 85 | 70 | 15 | 2 |
80 | M 12 | 60 | 80 | 100 | 125 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 32 | 13 | 3 | 5 | 85 | 70 | 15 | 2 |
80 | M 16 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 250 | 75 | 100 | 125 | 150 | 110 | 135 | 160 | 185 | 38 | 13 | 3 | 5 | 85 | 70 | 15 | 2 |
80 | M 20 | - | - | - | - | 75 | 100 | 125 | 150 | 200 | 250 | 100 | 125 | 150 | 200 | 134 | 159 | 184 | 234 | 45 | 13 | 3 | 5 | 85 | 70 | 15 | 2 |
80 | M 24 | - | - | - | - | 100 | 125 | 150 | 200 | 300 | - | 100 | 150 | 200 | - | 159 | 209 | 259 | - | - | 13 | 3 | 5 | 85 | 70 | 15 | 2 |
d1 | d2 | d5 | h3 | h4 | h5 | l4 | l5 | l6 | A/F1 | A/F2 | A/F3 | A/F4 | A/F5 | A/F6 | A/F7 | t |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50 | M 8 | - | 11 | - | - | - | - | - | 17 | - | - | - | - | - | 14 | 8 |
50 | M 10 | - | 11 | - | - | - | - | - | 17 | - | - | - | - | - | 14 | 10 |
50 | M 12 | - | 11 | - | - | - | - | - | 17 | - | - | - | - | - | 17 | 12 |
50 | M 16 | - | - | 17 | 14 | - | - | - | - | 12 | 8 | - | - | - | 22 | 16 |
60 | M 8 | - | 11 | - | - | - | - | - | 17 | - | - | - | - | - | 14 | 8 |
60 | M 10 | - | 11 | - | - | - | - | - | 17 | - | - | - | - | - | 14 | 10 |
60 | M 12 | - | 11 | - | - | - | - | - | 17 | - | - | - | - | - | 17 | 12 |
60 | M 16 | 24 | - | 17 | 14 | 45 | 45 | 29 | - | 12 | 8 | 10 | 12 | 20 | 22 | 16 |
80 | M 8 | - | 12 | - | - | - | - | - | 17 | - | - | - | - | - | 14 | 8 |
80 | M 10 | - | 12 | - | - | - | - | - | 17 | - | - | - | - | - | 14 | 10 |
80 | M 12 | - | 12 | - | - | - | - | - | 17 | - | - | - | - | - | 17 | 12 |
80 | M 16 | 24 | - | 18 | 15 | 45 | 45 | 29 | - | 12 | 8 | 10 | 12 | 20 | 22 | 16 |
80 | M 20 | 30 | - | 18 | 15 | 56 | 56 | 37 | - | 15 | 10 | 13 | 16 | 24 | 27 | 20 |
80 | M 24 | 35 | - | 21 | 18 | 67 | 67 | 42 | - | 19 | 12 | 17 | 20 | 30 | - | - |
d1 | d2 | Static load in kN Version S / SK | Version T / TK / U / UK | Version V / VK | Version W | Version X |
---|---|---|---|---|---|---|
50 | M 8 | 8 | - | - | - | 8 |
50 | M 10 | 14 | - | - | - | 14 |
50 | M 12 | 14 | - | - | - | 14 |
50 | M 16 | - | 14 | - | - | 14 |
60 | M 8 | 8 | - | - | - | 8 |
60 | M 10 | 14 | - | - | - | 14 |
60 | M 12 | 16 | - | - | - | 16 |
60 | M 16 | - | 16 | 16 | 16 | 16 |
80 | M 8 | 8 | - | - | - | 8 |
80 | M 10 | 14 | - | - | - | 14 |
80 | M 12 | 20 | - | - | - | 20 |
80 | M 16 | - | 20 | 20 | 20 | 20 |
80 | M 20 | - | 20 | 20 | 20 | 20 |
80 | M 24 | - | 22 | 22 | 22 | - |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0