JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 627 Cabinet U-Handles Plastic

Photo

GN 627 Cabinet U-Handles, Plastic
Original design
code: M.943

Product description

Information

The dimensions of the cabinet U-handles GN 627 match 19“ inserts.

Cabinet U-handles GN 627 have been designed for fixing with sheet-metal screws with thread size ST 4.8, such as fillister-head screws DIN ISO 7049. The maximum recommended tightening torque is 5 Nm.

Specification

Handle
Plastic, Polyamid (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +130 °C
  • Black, matte finish

Threaded bushings
Brass


RoHS

Technical drawing

3D
Hide technical drawing
GN 627 Cabinet U-Handles, Plastic sketch

Article options / Table

Show / Hide columns
l1 ±0,5d1
Thread
d2
Bore
bhl2l3st
min.
88M 5B 4,513,536,511274,5910
120M 5B 4,51542144106,51110

Build & Price

Open 3D configurator
Length l1
Thread d1
Bore d2

Selected Part (How to order)

Total (net)
3,95
plus VAT 0,75 €
gross 4,70 €
In stock
ELESA Code: 137901
Description: M.943/112 B-M5
Weight: 0,026 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
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
GN 627-88-M5GN 627-88-B4,5GN 627-120-M5GN 627-120-B4,5