GN 423 U-Handles Handle Bar Aluminum / Handle Shanks Plastic, for 19“ Rack and Enclosure Layout

U-Handles GN 423: Handle Bar Aluminum / Handle Shanks Plastic, for 19“ Rack and Enclosure Layout
Type: B - Mounting from the operator's side
Finish: ELS - Anodized, natural color / Handle shanks black, matte

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

with-IF-Award-Icon

Product description

The dimensisons of the U-handles GN 423 have been designed to match a 19“ rack and enclosure layout.

The values of the height unit HE given in the table refer to the corresponding front panel heights of the housings.

Handle bar and handle shanks are interconnected via a plug-type connection, with the effect that special lengths are easily realised.

Thanks to the fixing screws included in the set, the U-Handles are easily and economically mounted.

Specification

Handle bar
Aluminum

  • Anodized, natural colorELSELS
    Handle shanks black, matte finish
  • Anodized, natural colorELGELG
    Handle shanks light gray, matte finish
  • Anodized, BlackESSESS
    Handle shanks black, matte finish

Handle shanks
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature up to 130 °C

Self-tapping screws for type A
ISO 7049
Steel zinc plated ST4,8-19


Fastening set for type B

  • Socket cap screws ISO 4762-M5-45
    Steel zinc plated, black finish
  • Flange nuts DIN 1661-M5
    Steel zinc plated, blue passivated

RoHS

Hide technical drawing
GN 423 U-Handles, for 19“ Rack and Enclosure Layout sketch

Article options / Table

Type

AMounting from the back (Self-tapping screws)
BMounting from the operator's side
Show / Hide columns
b1l1b2d1d2d3h1h2l2l3 max.l4 min.l5 max.l6sHE
125512,5M 54,312,54034,567,5514510,592
128812,5M 54,312,54034,5100,5514510,593
1210012,5M 54,312,54034,5112,5514510,593
1212012,5M 54,312,54034,5132,5514510,594
1218012,5M 54,312,54034,5192,5514510,595
1223512,5M 54,312,54034,5247,5514510,596

Build & Price

Handle width b1
Length l1
Type


Finish
ELG
ELS
ESS
Handle width b1
Length l1
Type


Finish
ELG
ELS
ESS

Selected Part (How to order)

Total (net)
4,93
plus VAT 0,94 €
gross 5,87 €
In stock
incl. material surcharge: 0,03 €
The material surcharge is already included in the price.
Weight: 0,027 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 423-12-55-A-ELSGN 423-12-55-B-ELSGN 423-12-55-A-ESSGN 423-12-55-B-ESSGN 423-12-55-A-ELGGN 423-12-55-B-ELGGN 423-12-88-A-ELSGN 423-12-88-B-ELSGN 423-12-88-A-ESSGN 423-12-88-B-ESSGN 423-12-88-A-ELGGN 423-12-88-B-ELGGN 423-12-100-A-ELSGN 423-12-100-B-ELSGN 423-12-100-A-ESSGN 423-12-100-B-ESSGN 423-12-100-A-ELGGN 423-12-100-B-ELGGN 423-12-120-A-ELSGN 423-12-120-B-ELSGN 423-12-120-A-ESSGN 423-12-120-B-ESSGN 423-12-120-A-ELGGN 423-12-120-B-ELGGN 423-12-180-A-ELSGN 423-12-180-B-ELSGN 423-12-180-A-ESSGN 423-12-180-B-ESSGN 423-12-180-A-ELGGN 423-12-180-B-ELGGN 423-12-235-A-ELSGN 423-12-235-B-ELSGN 423-12-235-A-ESSGN 423-12-235-B-ESSGN 423-12-235-A-ELGGN 423-12-235-B-ELG

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.