JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 646.4 Containment Edge Strip for Roller Track Assemblies

Photo

GN 646.4 Containment Edge Strip for Roller Track Assemblies
ELESA original design
code: RLT-CE

Product description

Information

The containment edge strip GN 646.4 keeps the material conveyed within the range of the roller track assemblies.

They can be snapped onto existing roller track assemblies.

The containment edges are not designed for use with roller track assemblies (ball track GN 646.2).

At the separation points, the containment edge strip can be shortened to individual total lengths at intervals of 54 mm (2 x 27 mm).

Specification

  • Plastic
    Technopolymer (Polyamide PA)
    • Black
    • Temperature resistant up to 90 °C

RoHS

Technical drawing

3D
Hide technical drawing
GN 646.4 Containment Edge Strip for Roller Track Assemblies sketch

Article options / Table

Show / Hide columns
Length
270

Build & Price

Selected Part (How to order)

Total (net)
5,73
plus VAT 1,09 €
gross 6,82 €
In stock
ELESA Code: 429826
Description: RLT-CE
Weight: 0,034 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84839020
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
GN 646.4-270