GN 646.1 Roller Tracks for Roller Track Assemblies

Roller Tracks GN 646.1: for Roller Track Assemblies
Original design
code: RLT-U / RLT-U15
Material: PA - Polyamide

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Used in aluminum carrier rail profiles GN 646.3, roller tracks GN 646.1 create roller rails for use e.g. in flow racks, packing and picking stations and for linking work processes.

The roller tracks are snapped vertically into the carrier rail profile or pushed in place in the axial direction. No mounting hardware is required. The tracks can be dismantled in reverse order which also allows individual roller tracks to be replaced easily.

The roller axles are made of plastic and so guarantee a quieter, low friction and maintenance-free function. The rollers made of elastic polyurethane (TPU) are used preferably for delicate material to be conveyed.

If required, the roller tracks are easily separated at intervals of 27 mm. Used with carrier rail profiles cut to appropriate lengths, specific roller rail lengths can be created.

Specification

  • Roller carriage housing
    Polyacetal (POM)
    • Black
    • Temperature resistant up 90 °C

  • Rollers
    PolyamidePA
    • Black
    • Temperature resistant up 90 °C

Thermoplastic polyurethaneTPU

  • Gray
  • Temperature resistant up 70 °C
  • Elastic (92 Shore A)
  • Impact-proof

RoHS

On request

  • Rollers in other colors
Hide technical drawing
GN 646.1 Roller Tracks for Roller Track Assemblies sketch

Article options / Table

Show / Hide columns
l1l2l3dRollers
per track
Load
per track in N/m
PA


TPU
Load
per roller in N
PA


TPU
270157,514,51813330133320020
2702713,52510133305550360150

Build & Price

l1
l2
Material


l1
l2
Material


Load capacity

Roller track with:

Load L1 per track
Carrier profile making continuous contact

Load capacity L2 per individual roller / ball

Drawing load capacity GN 646.1 Drawing Load capacity2 GN 646.1

Roller track
GN 646.1-270-15-PA

13330 N/m

200 N

Roller track
GN 646.1-270-27-PA

13330 N/m

360 N

Roller track
GN 646.1-270-15-TPU

1330 N/m

20 N

Roller track
GN 646.1-270-27-TPU

5550 N/m

150 N

Selected Part (How to order)

Total (net)
5,38
plus VAT 1,02 €
gross 6,40 €
In stock
ELESA Code: 429806
Description: RLT-U-PA
Weight: 0,100 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84832000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 646.1-270-15-PAGN 646.1-270-15-TPUGN 646.1-270-27-PAGN 646.1-270-27-TPU

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.