JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 646.5 Brakes for Roller Track Assemblies

Photo

GN 646.5 Brakes for Roller Track Assemblies Type: A - Without stopper
ELESA original design
code: RLT-B
Type: A - Without stopper
GN 646.5 Brakes for Roller Track Assemblies Type: A - Without stopper GN 646.5 Brakes for Roller Track Assemblies Type: B - with stopper

Product description

Information

Brakes GN 646.5 will reduce the speed of the material conveyed, disrupt or stop the transporting altogether. They are mounted by snapping them into the roller track

In type A (without stop), the brakes can also be mounted on the bottom side of the roller track. This, however, works only for roller tracks GN 646.1 made of polyurethane (TPU).

Specification

  • Plastic
    Technopolymer (Polyamide PA)
    • Black
    • Temperature resistant up to 90 °C

RoHS

Technical drawing

3D
Hide technical drawing
GN 646.5 Brakes for Roller Track Assemblies sketch

Article options / Table

Type

AWithout stopper
Bwith stopper

Build & Price

Open 3D configurator
Type


Selected Part (How to order)

Total (net)
4,33
plus VAT 0,82 €
gross 5,15 €
In stock
ELESA Code: 429836
Description: RLT-BR
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84839020
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
GN 646.5-AGN 646.5-B