JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 668 Flat Cabinet U-Handles Aluminum

Photo

GN 668 Flat Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish
Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish
GN 668 Flat Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish GN 668 Flat Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: BL - Plain finish, tumbled GN 668 Flat Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: SR - Silver, RAL 9006, textured finish GN 668 Flat Cabinet U-Handles, Aluminum Type: B - Mounting from the operator's side (only for b<sub>1</sub> = 20)
Finish: BL - Plain finish, tumbled GN 668 Flat Cabinet U-Handles, Aluminum Type: B - Mounting from the operator's side (only for b<sub>1</sub> = 20)
Finish: SR - Silver, RAL 9006, textured finish GN 668 Flat Cabinet U-Handles, Aluminum Type: B - Mounting from the operator's side (only for b<sub>1</sub> = 20)
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

Flat cabinet U-handles GN 668 are manufactured from a bent aluminum profile.

They can be mounted either from the back (type A) or by means of the handle base from the operator’s side (type B).

Specification

Handle
Aluminum

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Silver, RAL 9006, textured finishSRSR
  • Plain finish, tumbledBLBL

Fastening set for type B

  • Handle bases
    Plastic, Polyamide (PA)
    • Black, matte finish for SW / BL
    • Light gray, matte finish for SR
  • Socket cap screws DIN 7984
    Steel
    Zinc plated, blue passivated

RoHS

Technical drawing

3D
Hide technical drawing
GN 668 Flat Cabinet U-Handles, Aluminum sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
BMounting from the operator's side (only for b1 = 20)
Show / Hide columns
b1l1ab2dh1h2h3l2l3l4rt1
min.
t2
201301023M 5456,52,512014115315105
201701023M 5456,52,516018119315105
201901023M 5456,52,518020121315105
202101023M 5456,52,520022123315105
3026212-M 650--250--1512-
3031212-M 650--300--1512-
3036212-M 650--350--1512-
3041212-M 650--400--1512-

Build & Price

Open 3D configurator
Handle width b1
Length l1
Type


Finish
BL
SR
SW

Selected Part (How to order)

Total (net)
5,15
plus VAT 0,98 €
gross 6,13 €
Ask for delivery time
incl. material surcharge: 0,25 €
The material surcharge is already included in the price.
Weight: 0,080 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
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
GN 668-20-130-A-SWGN 668-20-130-B-SWGN 668-20-130-A-SRGN 668-20-130-B-SRGN 668-20-130-A-BLGN 668-20-130-B-BLGN 668-20-170-A-SWGN 668-20-170-B-SWGN 668-20-170-A-SRGN 668-20-170-B-SRGN 668-20-170-A-BLGN 668-20-170-B-BLGN 668-20-190-A-SWGN 668-20-190-B-SWGN 668-20-190-A-SRGN 668-20-190-B-SRGN 668-20-190-A-BLGN 668-20-190-B-BLGN 668-20-210-A-SWGN 668-20-210-B-SWGN 668-20-210-A-SRGN 668-20-210-B-SRGN 668-20-210-A-BLGN 668-20-210-B-BLGN 668-30-262-A-SWGN 668-30-262-A-SRGN 668-30-262-A-BLGN 668-30-312-A-SWGN 668-30-312-A-SRGN 668-30-312-A-BLGN 668-30-362-A-SWGN 668-30-362-A-SRGN 668-30-362-A-BLGN 668-30-412-A-SWGN 668-30-412-A-SRGN 668-30-412-A-BL