JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 821 Toggle Latches Steel / Stainless Steel

Photo

GN 821 Toggle Latches, Steel / Stainless Steel Type: S - with safety catch
Material: ST - Steel
Identification No.: 1 - Long type
Type: S - with safety catch
Material: ST - Steel
Identification No.: 1 - Long type
GN 821 Toggle Latches, Steel / Stainless Steel Type: S - with safety catch
Material: ST - Steel
Identification No.: 1 - Long type GN 821 Toggle Latches, Steel / Stainless Steel Type: A - Without safety catch
Material: NI - Stainless steel
Identification No.: 1 - Long type GN 821 Toggle Latches, Steel / Stainless Steel Type: A - Without safety catch
Material: ST - Steel
Identification No.: 1 - Long type GN 821 Toggle Latches, Steel / Stainless Steel Type: A - Without safety catch
Material: ST - Steel
Identification No.: 2 - Short type GN 821 Toggle Latches, Steel / Stainless Steel Type: S - with safety catch
Material: NI - Stainless steel
Identification No.: 2 - Short type GN 821 Toggle Latches, Steel / Stainless Steel Type: SV - For safety with padlock
Material: NI - Stainless steel
Identification No.: 1 - Long type GN 821 Toggle Latches, Steel / Stainless Steel Type: SV - For safety with padlock
Material: NI - Stainless steel
Identification No.: 2 - Short type
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Toggle latches GN 821 are used among others for the secure holding of flaps and container lids. The clamps will lock securely over the centre and are thus vibration proof.

The stroke w1 of the clamping hook can pull the parts to be clamped together by up to 6 mm. The range w2 can be adjusted on the M6 threaded spindle at the clamping hook.

The types S, SV and SS prevent unwanted release of the toggle latch.

In the standard version the toggle latches of type SS have the same lock and / or the same key.

The load specified in the table are simply guide line values for a nominal static pulling force which the lock can withstand. Depending on the conditions under which these toggle latches are used such as vibration or shock loads, the holding capacity can be adversely affected.

The catch bracket is included.

Specification

SteelST
Zinc plated, blue passivated


Stainless steelNI
Only type A, S and SV

  • Parts in sheet metal
    AISI 304
  • Clamping hook / pin
    AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
GN 821 Toggle Latches, Steel / Stainless Steel sketch

Article options / Table

Type

AWithout safety catch
Swith safety catch
SVFor safety with padlock
SSWith key lock

Identification no.

1Long type
2Short type
Show / Hide columns
SizeFH in N
Holding capacity
b1b2b3b4h1h2h3h4l1 min.
Coding 1
Type A
Type SV
Type S Type SS l2 min.
Coding 1
Type A
Type SV
Type S Type SS
400400046,5453827221228,532,5144147120,5123,5
Show / Hide columns
Sizel3l4 min.
Coding 2
Type A
Type SV
Type S Type SS l5 min.
Coding 2
Type A
Type SV
Type S Type SS dm1m2m3rw1 ≈
Stroke
w2
Adjustable range
Type A
Type SV
Type S Type SS
4003280,583,51181216,3201211,5107,56,5158

Build & Price

Open 3D configurator
Size
Type




Material


Identification No.


Selected Part (How to order)

Total (net)
17,92
plus VAT 3,40 €
gross 21,32 €
In stock
Weight: 0,220 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
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
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.