JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 868.1 Holders for Clamping Jaws Steel, Static Holders

Photo

GN 868.1 Holders for Clamping Jaws, Steel, Static Holders Type: P - Clamping jaws parallel to clamping arm
Finish: NC - Chemically nickel plated
Type: P - Clamping jaws parallel to clamping arm
Finish: NC - Chemically nickel plated
GN 868.1 Holders for Clamping Jaws, Steel, Static Holders Type: P - Clamping jaws parallel to clamping arm
Finish: NC - Chemically nickel plated GN 868.1 Holders for Clamping Jaws, Steel, Static Holders Type: R - Clamping jaws at right angle to clamping arm
Finish: NC - Chemically nickel plated

Product description

Information

Holders for clamping jaws GN 868.1 have been designed for use with power clamps GN 864.

Holders for clamping jaws are equally precisely positioned on the clamping arm as are the clamping jaws GN 872 on the holders themselves.

Holders for clamping jaws are made from a single piece (b = 32) or from two connected pieces (b = 42...62).

Socket cap screws and centering guide bushings are included.

Specification

Steel C45
Chemically nickel platedNC


Socket cap screws DIN 912,
centering guide bushings
Steel, blackened


RoHS

Technical drawing

3D
Hide technical drawing
GN 868.1 Holders for Clamping Jaws, Steel, Static Holders sketch

Article options / Table

Type

RClamping jaws at right angle to clamping arm
PClamping jaws parallel to clamping arm
Show / Hide columns
for power clamps
Size
-0,2d1d2 H8 / h6d3d4 H8 / h6h1h2h3l1l2l3
Type R

Type P
l4l5l6m1m2m3
Type R

Type P
m4m5
2032M 69M 57101010385537371318,57,52217151531,517
3242M 811M 6912141454,577,548,550,51723,510302517,519,545,923
4052M 1013M 81114141663936163202813,5373023,525,55330
5062M 1013M 101316161873,5113,583,585,5202813,54447272963,540

Build & Price

Open 3D configurator
Width b
Type


Finish

Selected Part (How to order)

Total (net)
56,76
plus VAT 10,78 €
gross 67,54 €
In stock
Weight: 0,360 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards