GN 870 Centering Guide Bushings Steel, for Power Clamps / Accessories

Centering Guide Bushings GN 870: Steel, for Power Clamps / Accessories

Product description

Centering guide bushings GN 870 ensure accurate location of the clamping jaws and static holders, as well as the power clamps.

At the same time they absorb side thrust and eliminate excessive load on the mounting screws.

Specification

  • Steel
    Blackened

RoHS

Hide technical drawing
GN 870 Centering Guide Bushings for Power Clamps sketch

Article options / Table

Show / Hide columns
d1 h6d2Length l
75,14
96,14
118,14
1310,14

Build & Price

Diameter d1
Diameter d1

Selected Part (How to order)

Total (net)
4,01
plus VAT 0,76 €
gross 4,77 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84679200
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 870-7GN 870-9GN 870-11GN 870-13

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.