GN 869.1 Static Holders Steel, for Clamping Bolts

GN 869.1 Static Holders for Clamping Bolts Type: E - for one clamping bolt
Finish: NC - Chemically nickel plated
Type: E - for one clamping bolt
Finish: NC - Chemically nickel plated

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Static holders GN 869.1 have been designed for use with power clamps GN 865.

Static holders for two clamping bolts (type Z) are preferably used in such applications where absolutely rigid clamping of a sheet metal component is essential. For the same purpose ball point screws GN 605 with serrated ball pads are ideally suited.

Socket cap screws and centering guide bushings are included.

Specification

  • Steel C45
    Chemically nickel platedNC

  • Socket cap screws DIN 912,
    Centering guide bushings
    Steel, blackened

RoHS

Hide technical drawing
GN 869.1 Static Holders for Clamping Bolts sketch

Article options / Table

Type

Efor one clamping bolt
Zfor two clamping bolts
Show / Hide columns
for power clamps
Size
sd1d2 H8 / h6d3hl1l2l3l4m1m2m3m4
2032M 87M 51098,51530834532217
3242M 109M 61414019408,55174,43023
4052M 1211M 816168225012,56288,53730
5062M 1213M 1018192,5226012,571,51024440

Build & Price

Width s
Type


Finish
Width s
Type


Finish

Selected Part (How to order)

Total (net)
45,51
plus VAT 8,65 €
gross 54,16 €
In stock
Weight: 0,130 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84679200
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 869.1-32-E-NCGN 869.1-32-Z-NCGN 869.1-42-E-NCGN 869.1-42-Z-NCGN 869.1-52-E-NCGN 869.1-52-Z-NCGN 869.1-62-E-NCGN 869.1-62-Z-NC

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.