GN 366 Oval Tubular Handles Tube Aluminum, Legs Plastic

Oval Tubular Handles GN 366: Tube Aluminum, Legs Plastic
Finish: ELG - Anodized, natural color

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Characteristic for the design of the GN 366 oval handles: Tube and handle leg are made in the same elliptical profile.

Specification

Handle tube
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Handle legs / Covers, black, matte finish
  • Anodized, natural colorELSELS
    Handle legs / Covers, black, matte finish
  • Anodized, natural colorELGELG
    Handle legs / Covers, light gray, matte finish

Handle legs / Covers
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature up to 100 °C

Bushing
Steel, zinc plated


RoHS

Hide technical drawing
GN 366 Oval Tubular Handles, Aluminum / Plastic sketch

Article options / Table

Show / Hide columns
bdl1 ±0,5ahl2l3l4t
min.
36M 6M 8200245723616429015
36M 6M 8250245728621434015
36M 6M 8300245733626439015
36M 6M 8400245743636449015
36M 6M 8500245753646459015
36M 6M 8600245763656469015

Build & Price

Handle diameter b
Thread d
Length l1
Finish
ELG
ELS
SW
Handle diameter b
Thread d
Length l1
Finish
ELG
ELS
SW

Selected Part (How to order)

Total (net)
27,02
plus VAT 5,13 €
gross 32,15 €
In stock
incl. material surcharge: 0,99 €
The material surcharge is already included in the price.
Weight: 0,345 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 366-36-M6-200-SWGN 366-36-M6-200-ELSGN 366-36-M6-200-ELGGN 366-36-M8-200-SWGN 366-36-M8-200-ELSGN 366-36-M8-200-ELGGN 366-36-M6-250-SWGN 366-36-M6-250-ELSGN 366-36-M6-250-ELGGN 366-36-M8-250-SWGN 366-36-M8-250-ELSGN 366-36-M8-250-ELGGN 366-36-M6-300-SWGN 366-36-M6-300-ELSGN 366-36-M6-300-ELGGN 366-36-M8-300-SWGN 366-36-M8-300-ELSGN 366-36-M8-300-ELGGN 366-36-M6-400-SWGN 366-36-M6-400-ELSGN 366-36-M6-400-ELGGN 366-36-M8-400-SWGN 366-36-M8-400-ELSGN 366-36-M8-400-ELGGN 366-36-M6-500-SWGN 366-36-M6-500-ELSGN 366-36-M6-500-ELGGN 366-36-M8-500-SWGN 366-36-M8-500-ELSGN 366-36-M8-500-ELGGN 366-36-M6-600-SWGN 366-36-M6-600-ELSGN 366-36-M6-600-ELGGN 366-36-M8-600-SWGN 366-36-M8-600-ELSGN 366-36-M8-600-ELG

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.