Wheels: Robust and flexible for industrial use

Wheels are indispensable standard parts for smooth processes in production halls, warehouses and workshops. They enable the safe and flexible transport of heavy loads and are used in areas such as machine building, logistics and manufacturing. The wheel tread is made from durable materials such

as rubber, polyurethane or polyamide and designed to withstand high stresses and rough floors.

Filter products
New Products
Load capacity in N (from - to) Load capacity in N
Wheel tread material
Wheel core material
Bearing type
Wheel Ø (from - to) Wheel Ø
Axle Ø (from - to) Axle Ø
Suitable floor type
Product Family

GN 22892 Wheels, Polyamide Bearing type: G - Friction bearing<br />Type: A - Wheel without bracket

NEW GN 22892

Wheels, Polyamide