GN 22868 Pallet Truck Rollers Wheel Tread Polyurethane, Wheel Core Steel

Photo

GN 22868 Pallet Truck Rollers, Wheel Tread Polyurethane, Wheel Core Steel Bearing type: K - Ball bearing
Type: A - Wheel without bracket
Original design RE.G5

Product description

Information

Pallet truck rollers GN 22868 are used in industry and logistics for moving heavy loads.

The wheel tread is characterized by high elasticity and good wear and tear resistance.

The low wear on the ball bearing increases the service life.

Specification

Wheel tread
Plastic, polyurethane (PUR)

  • Cast
  • Yellow
  • Hardness 92 Shore A

Wheel core
Steel


Operating temperature -20 °C to +80 °C


RoHS

Technical drawing

Hide technical drawing
GN 22868 Pallet Truck Rollers, Wheel Tread Polyurethane, Wheel Core Steel sketch

Article options / Table

Bearing type

KBall bearing

Type

AWheel without bracket
Show / Hide columns
d1
Wheel Ø
bd2Recommended
ergonomic max. load in N
Max.
static load capacity in N
Max.
dynamic load capacity in N
807020390070005600
809020430090007000
827020400070005600
829020440090007000
82100204600100008000
854020250040003500
857020410070005600
859020450090007000
85100204750100008000

Build & Price

Wheel Ø d1
Width b
Bearing type

Type

Suitable for floor type

The type of the floor and the possible obstacles are factors that influence the amount of force required to move the cart as well as the transmission of vibrations and the wear on the wheel.
Based on the characteristics of the floor, the guidelines apply to selecting the right wheel:

  • For irregular floors and in the case of obstacles, the wheels should have soft and thick tread and large diameter.
  • For smooth floors and heavy loads, the wheels should have hard tread.

The following table shows the suitable floor type for each wheel in simplified form.

Show / Hide columns
StandardTilesAsphaltCement-resin,
concrete
Unpaved floorGrate floorFloor with chipsFloor with obstacles
GN 22870x-----x
GN 22872x-x----
GN 22873xxxxxxx
GN 22874xxxxxxx
GN 22875xxxxxxx
GN 22880x-x---x
GN 22882x-x----
GN 22884x-x---x
GN 22885x-x----
GN 22886xxxxxxx
GN 22887x-x----
GN 22892x-x----
GN 22894x-x----
GN 22868x-x----

Selected Part (How to order)

Total (net)
29,44
plus VAT 5,59 €
gross 35,03 €
In stock
ELESA Code: 452791
Description: RE.G5-80x70-RSL
Weight: 1,060 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83022000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

At present, there is no direct download of 3D CAD data or 2D data for this part. Please send your inquiry by email directly to us. As soon as possible, we will send you the desired CAD-data.

Please add here your E-mail!


CAD Download Tutorial
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 22868-80-70-K-AGN 22868-80-90-K-AGN 22868-82-70-K-AGN 22868-82-90-K-AGN 22868-82-100-K-AGN 22868-85-40-K-AGN 22868-85-70-K-AGN 22868-85-90-K-AGN 22868-85-100-K-A

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.