GN 22873 Wheels Wheel Tread Rubber, Wheel Core Polypropylene

GN 22873 Wheels, Wheel Tread Rubber, Wheel Core Polypropylene Bearing type: G - Friction bearing
Type: A - Wheel without bracket
Original design RE.E2

Product description

Wheels GN 22873 are used in industrial and public indoor and outdoor areas for moving transport carts, for example.

The wheel tread is suitable for all floor types. It is gentle on floors and good at overcoming obstacles. Tread wear may occur on rough floors.

Specification

Wheel tread
Rubber

  • Vulcanized
  • Black
  • Hardness 80 Shore A

Wheel core
Plastic, polypropylene (PP)


Operating temperature -20 °C to +60 °C


RoHS

Hide technical drawing
GN 22873 Wheels, Wheel Tread Rubber, Wheel Core Polypropylene sketch

Article options / Table

Bearing type

GFriction bearing

Type

AWheel without bracket
Show / Hide columns
d1
Wheel Ø
bb2d2Recommended
ergonomic max. load in N
Max.
static load capacity in N
Max.
dynamic load capacity in N
802539125001500650
1003044127502000800
12537,5441585022501100
150404415100027501300
180455920130035001800
200505920140040002250

Build & Price

Wheel Ø d1
Bearing type

Type

Specifications

Wheel Ø d1
Bearing type

Type

Suitable for floor type

The type of the floor and the possible obstacles are factors that influence the amount of force required to move the cart as well as the transmission of vibrations and the wear on the wheel.
Based on the characteristics of the floor, the guidelines apply to selecting the right wheel:

  • For irregular floors and in the case of obstacles, the wheels should have soft and thick tread and large diameter.
  • For smooth floors and heavy loads, the wheels should have hard tread.

The following table shows the suitable floor type for each wheel in simplified form.

Show / Hide columns
StandardTilesAsphaltCement-resin,
concrete
Unpaved floorGrate floorFloor with chipsFloor with obstacles
GN 22870x-----x
GN 22872x-x----
GN 22873xxxxxxx
GN 22874xxxxxxx
GN 22875xxxxxxx
GN 22880x-x---x
GN 22882x-x----
GN 22884x-x---x
GN 22885x-x----
GN 22886xxxxxxx
GN 22887x-x----
GN 22892x-x----
GN 22894x-x----
GN 22868x-x----

Selected Part (How to order)

Total (net)
1,99
plus VAT 0,38 €
gross 2,37 €
In stock
ELESA Code: 449501
Description: RE.E2-080-RBL
Weight: 0,110 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83022000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

At present, there is no direct download of 3D CAD data or 2D data for this part. Please send your inquiry by email directly to us. As soon as possible, we will send you the desired CAD-data.

Please add here your E-mail!

Please enter the code you can find in the picture.


CAD Download Tutorial
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 22873-80-G-AGN 22873-100-G-AGN 22873-125-G-AGN 22873-150-G-AGN 22873-180-G-AGN 22873-200-G-A

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.