GN 120.3 Internal Cabinet Handles Zinc Die Casting, for Latches

Internal Cabinet Handles GN 120.3: Zinc Die Casting, for Latches
Color: SW - Black, RAL 9005, textured finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Internal cabinet handles GN 120.3 allow non-lockable latches to be opened from the back side as well. This is necessary, for example, for machine enclosures or maintenance openings.

The internal cabinet handle is fastened to the back side of the latch using the supplied screw and serrated washer. For this purpose, the existing screw on the latch must be removed.

All compatible latches are listed in the table. For latches GN 115 und GN 115.7, the housing length is always 18 mm.

Specification

  • Zinc die castingZD
    Powder coated
  • Black, RAL 9005, textured finishSWSW
  • Red, RAL 3000, textured finishRSRS

  • Pan head screw and serrated washer
    Stainless steel AISI 304

RoHS

Hide technical drawing
GN 120.3 Internal Cabinet Handles, Zinc Die Casting, for Latches sketch

Article options / Table

Show / Hide columns
l1l2
Housing length
b1b2b3dl3l4A/F Suitable for *
901822165M 62812T30GN 115 / GN 115.7
903022165M 62825T30GN 515
904022165M 62835T30GN 515
905022165M 62845T30GN 515
906022165M 62855T30GN 515
* Except for lockable types

Build & Price

Material

Length l1
Housing length l2
Color
RS
SW
Material

Length l1
Housing length l2
Color
RS
SW

Selected Part (How to order)

Total (net)
4,59
plus VAT 0,87 €
gross 5,46 €
In stock
incl. material surcharge: 0,08 €
The material surcharge is already included in the price.
Weight: 0,067 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
79070000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 120.3-ZD-90-18-SWGN 120.3-ZD-90-18-RSGN 120.3-ZD-90-30-SWGN 120.3-ZD-90-30-RSGN 120.3-ZD-90-40-SWGN 120.3-ZD-90-40-RSGN 120.3-ZD-90-50-SWGN 120.3-ZD-90-50-RSGN 120.3-ZD-90-60-SWGN 120.3-ZD-90-60-RS

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.