GN 120.1 Opening Handles Plastic, for Latches

Opening Handles GN 120.1: Plastic, for Latches

Product description

Opening handles GN 120.1 are simple operating elements which are used in combination with key or push-button actuated locking devices. They have a low installation height and can be mounted as required in a 90° grid pattern together with the lock housing.

Please note: The clamping range A1 ... A9 and/or the latch distance A is reduced by the dimension b.

Specification

Plastic (Polyamide PA)
Black, matte finishSWSW


RoHS

Hide technical drawing
GN 120.1 Opening Handles, Plastic, for Latches sketch

Article options / Table

Show / Hide columns
d1bh1h2Length lsd2useable for 
3126183520,528GN 115 / GN 115.8 / GN 115.9 / GN 119 SST*
3528183620,530 / 32GN 119 ST / GN 315.1 / GN 515 / GN 516 / GN 516.1 / GN 516.5*
* Used for latches actuated by key / socket key

Build & Price

Outside diameter d1
Color
SW
Outside diameter d1
Color
SW

Selected Part (How to order)

Total (net)
0,68
plus VAT 0,13 €
gross 0,81 €
In stock
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83016000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.