GN 120.4 Electromechanical Locking Systems Plastic, for Latches

Electromechanical Locking Systems GN 120.4: Plastic, for Latches

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Electromechanical locking systems GN 120.4 are used together with
latches GN 115 or GN 515. In the closed position, the latch arm is locked by the locking catch and by an electrical input signal. In addition, the presence of the latch arm in the closed position is detected and emitted as an output signal.

The locking system can be used for left or right locks and increases
the latch distance A by 8 mm. Existing installations can be upgraded with minimal effort. The electromechanical locking system is also not visible from the outside.

Specification

Housing / Locking catch / Latch arm check
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Black, RAL 9005, matte

Cable
Plastic, polyurethane (PUR)
Black


Plug

  • Plastic, 8-pin, M12x1
  • Knurled screw connection
    Brass, nickel plated

Operating temperature -20 °C to +60 °C


RoHS

Accessory

Cables with Connector Coupling GN 330

Hide technical drawing
GN 120.4 Electromechanical Locking Systems, Plastic, for Latches sketch

Article options / Table

Identification no.

2With latch arm check

Connection type

AConnector plug (with 0.25 m cable)
Width
42

Build & Price

Width
Identification no.

Connection type

Width
Identification no.

Connection type

Operation description

b978b101-6765-4be5-a5f0-afc8d9a133de

If the latch arm is moved to the closed position via the rotation limited to 90°, the spring-loaded locking catch snaps forward to prevent reopening of the cam latch.

8275688f-b573-4010-afde-89486b6cb51b

In the closed position, the presence of the latch arm is detected by the latch arm check, and a high signal is output at the latch arm check output (pin 4) if a connection is also present between the additional contact pins 5 and 6. For example, this can take the form of a simple wire bridge or a door position check.

c7d570b1-bb15-49d9-900a-88ccbeab50de

To release the latch again, a high signal is applied to control input pin 4, causing the locking catch to be withdrawn electromechanically. In the event of a power failure or system fault, the locking catch can be pushed back via the manual emergency release. The emergency release is designed to allow the fastening of a Bowden cable.

4e416a70-7162-4ddc-b309-1fc19eeb3cbd

When the high signal at control input pin 4 falls away, the locking catch is released by the electromechanical mechanism, allowing the spring to push it forward again into the initial position.

Technical and assembly instructions

a9815b88-5147-44b1-8964-d3f4ed90b896

After installation, the connection cable can be additionally secured by a cable tie at the strain relief if necessary. The electromechanical locking system GN 120.4 can be easily added to existing
installations. To accommodate the electromagnetic locking system, it is only necessary to increase the latch distance A of the latch by 8 mm. Corresponding latch arms are available for all typical latch distances.

Mechanical features

Fastening

2x through-holes for M5 screws

Recommended torque

Max. 2 Nm

Protection type

IP2x
(observe cable protection!)

acc. to EN 60529

Emergency release

Fastening option for Bowden cable

Electrical features / Safety features

Supply voltage

12-24 VDC

Max. power consumption

Max. 120 mA; stand-by 9 mA

Utilization category

DC 13: 24 VDC / 120 mA

acc. to EN 60947-5-1

Contacts, connection type
Plug M12x1, 8-pin, A-coded

a0dda999-6624-4f58-9ff8-99cc9ea1470f

1 - Not used

2 - Supply voltage

3 - Release control input

4 - Latch arm check output

5 - Additional contact input

6 - Additional contact output

7 - 0 VDC / functional grounding

8 - Not used

Cable

8x0.25mm2, Li9Y11Y, jacket PUR, UL

acc. to IEC 60332-1-2

Strain relief

With cable tie

Short-circuit current

1000 A

acc. to EN 60947-5-1

Rated insulation voltage

30 VDC

Operating temperature

-20 °C ... +60 °C

Degree of pollution, external

2

acc. to EN 60947-5-1

Mission time (TM)

20 years

acc. to EN ISO 13849-1

Number of cycles (B10 d)

50,000

acc. to EN ISO 13849-1

Approvals, conformities, applicability

CE marking
UL Recognized

0b1f1c10-9401-4d8f-85a0-60f6c6eb18d7 6369982f-73b8-4005-bca0-ac49ea1d2af1

EN 61000-4-2
EN 61000-4-3
EN 61000-4-4
EN 61000-4-6
EN 61000-4-8

Information

Additional important information and instructions for using the electromechanical locking system GN 120.4 can be found in the operating instructions. These are included with the product and can also be downloaded as a PDF at www.ganternorm.com/service.
The electromechanical locking system must be installed and commissioned by a qualified specialist in accordance with the information in the operating instructions as well as the national and international provisions and applicable standards. Otto Ganter GmbH & Co. KG accepts no legal liability for missing or incorrect information or the consequences thereof.

Selected Part (How to order)

Total (net)
178,96
plus VAT 34,00 €
gross 212,96 €
In stock
Weight: 0,100 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85437090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 120.4-42-2-A

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.