JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 6311.4 Leveling Feet Steel

Photo

GN 6311.4 Leveling Feet, Steel Type: G - With plastic cap, gliding
Type: G - With plastic cap, gliding
GN 6311.4 Leveling Feet, Steel Type: G - With plastic cap, gliding GN 6311.4 Leveling Feet, Steel GN 6311.4 Leveling Feet, Steel Type: N - Without plastic cap GN 6311.4 Leveling Feet, Steel Type: R - With plastic cap, non-gliding

Product description

Information

Leveling feet GN 6311.4 are used for installing and leveling devices and equipment.

The pin diameter d3 is smaller than the core diameter of the thread, with the effect that the screw can be turned in at the pin. The pressure pin is easily inserted into the plate, with the retaining spring ensuring that the assembly is secure in axial direction.

The values listed in the table for static load capacity refer to a purely vertical load in relation to the leveling foot. Under normal operating conditions, bending loads or angular loads are not uncommon and result in a reduction of load capacity which must be taken into consideration.

Specification

Foot plate / Screw
Steel

  • Property class 5.8
  • Zinc plated, blue passivated

Retaining spring
Stainless steel AISI 301


Plastic caps

  • Type G
    Technopolymer (Polyacetal POM)
    Cream RAL 9001
  • Type R
    Elastomer (TPE)
    Hardness ≈ 75 Shore A
    Black

RoHS

Technical drawing

3D
Hide technical drawing
GN 6311.4 Leveling Feet, Steel sketch

Article options / Table

Type

NWithout plastic cap
GWith plastic cap, gliding
RWith plastic cap, non-gliding
Show / Hide columns
d1
Type N / R

Type G
d2l1d3l2l3sA/FStatic load in kN
(see Information)
Type N / G


Type R
5050M 1037475772-812,511,525135
5050M 124151617191812,511,526135
5050M 16596989114-1214,513,528305
6060M 16596989114-1214,513,528307
6060M 207888113138-15,516,515,5210507
80-M 16596989114-1219182,583012
80-M 207888113138-15,521202,5105012
100-M 16596989114-122220383019
100-M 207888113138-15,524233105019

Build & Price

Open 3D configurator
Foot diameter d1
Thread d2
Thread length l1
Type



Selected Part (How to order)

Total (net)
12,75
plus VAT 2,42 €
gross 15,17 €
In stock
Weight: 0,144 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.