JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

DIN 469 Cranked Handles Cast Iron

Photo

DIN 469 Cranked Handles, Cast Iron Bohrungskennzeichen: V - With square
Type: D - With revolving handle
Bohrungskennzeichen: V - With square
Type: D - With revolving handle
DIN 469 Cranked Handles, Cast Iron Bohrungskennzeichen: V - With square
Type: D - With revolving handle DIN 469 Cranked Handles, Cast Iron Bohrungskennzeichen: B - Bore
Type: D - With revolving handle DIN 469 Cranked Handles, Cast Iron Bohrungskennzeichen: B - Bore
Type: F - With fixed handle DIN 469 Cranked Handles, Cast Iron Bohrungskennzeichen: V - With square
Type: F - With fixed handle

Product description

Information

The hub bores d1 H7 are not provided for in the official standard sheet.

Specification

Body
Cast iron (GGG)

  • Powder coated
    Black, textured finish
  • Face of the hub machined

Fixed Handle DIN 39 for type F
Steel
Zinc plated, blue passivated


Revolving Handle DIN 98 for type D
Steel
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
DIN 469 Cranked Handles, Cast Iron sketch

Article options / Table

Type

FWith fixed handle
DWith revolving handle
Show / Hide columns
Length lH11
Square
e min.
(Column 1)
 
(Column 2)
d1  H7
Bore
d2h1h2h3h4 ≈
Type D

Type F
Ø
Handle
63V 10-13,1--2020111554,55016
80V 10V 1213,116,1B 824241318615618
100V 12V 1416,118,1B 1028281321676420
125V 14V 1718,122,2B 1034341426767222
160V 17V 1922,225,2B 1438381429838025
200V 19V 2225,228,2B 174444213496,59028
250V 22V 2428,232,2B 1748482136105,510032

Build & Price

Open 3D configurator
Length l
Square s
Bore d1
Type


GN 110 Cross holes (special order)

GN 110 Zeichnung
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

Cross holes GN 110

Selected Part (How to order)

Total (net)
18,87
plus VAT 3,59 €
gross 22,46 €
In stock
Weight: 0,120 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
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
DIN 469-63-V10-FDIN 469-63-V10-DDIN 469-80-B8-FDIN 469-80-B8-DDIN 469-80-V10-FDIN 469-80-V10-DDIN 469-80-V12-FDIN 469-80-V12-DDIN 469-100-B10-FDIN 469-100-B10-DDIN 469-100-V12-FDIN 469-100-V12-DDIN 469-100-V14-FDIN 469-100-V14-DDIN 469-125-B10-FDIN 469-125-B10-DDIN 469-125-V14-FDIN 469-125-V14-DDIN 469-125-V17-FDIN 469-125-V17-DDIN 469-160-B14-FDIN 469-160-B14-DDIN 469-160-V17-FDIN 469-160-V17-DDIN 469-160-V19-FDIN 469-160-V19-DDIN 469-200-B17-FDIN 469-200-B17-DDIN 469-200-V19-FDIN 469-200-V19-DDIN 469-200-V22-FDIN 469-200-V22-DDIN 469-250-B17-FDIN 469-250-B17-DDIN 469-250-V22-FDIN 469-250-V22-DDIN 469-250-V24-FDIN 469-250-V24-D