JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 526.8 Hand Knobs for Positioning Indicators GN 000.8 / GN 000.3, plastic

Photo

GN 526.8 Hand Knobs for Positioning Indicator
Original design
code: IZN.60-GXX1/IZN.80-GXX2

Technical drawing

3D
Hide technical drawing
GN 526.8 Hand Knobs for Positioning Indicator sketch

Article options / Table

Show / Hide columns
d1d2 H7
Bore
d3d4bl1l2l3for position indicators
GN 000.8
Size

GN 000.3
Size
60B 102227382252,5642-
80B 12263340246066060

Build & Price

Open 3D configurator
Outside diameter d1
Bore d2

Installation sequence

  1. Install the position indicator to the spindle and fix it with the screw.

  2. Turn the spindle to the starting point (0-position).

  3. Move position indicator „by hand“ to the 0-position before mounting it.

  4. Install the position indicator into the recess of the hub and fix it with a screw. Do not apply unnecessarily excessive torque to avoid deformation of the housing!

  5. Rotate the handwheel and ascertain that the starting point of the spindle is aligned with the 0-position of the two pointers (Position Indicators GN 000.8) respectively pointer and counter (Position Indicators GN 000.3).
    Should that not be the case the screw has to be loosened and the position indicator adjusted. Tighten the screw again.

Selected Part (How to order)

Total (net)
14,10
plus VAT 2,68 €
gross 16,78 €
In stock
ELESA Code: CE.30101
Description: IZN.60-GXX1-A10
Weight: 0,110 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
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
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.
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
GN 526.8-60-B10GN 526.8-80-B12