JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 729 Control Knobs Aluminum

Photo

GN 729 Control Knobs, Aluminum, Black Anodized

Product description

Information

Control knobs GN 729 are usually selected for applications which require a limited movement within 180°.

With the aid of limiting pins which protrude into the circular groove the angle of rotation can be restricted. The bore d4 is for a spring plunger GN 614 to act as a simple detent.

The indexing line is indelible and visible from two sides.

Specification

Aluminum
Anodized, black


Indexing line
White, engraved with laser precision


Stainless steel grub screw DIN 916
with internal hexagon and serrated point


RoHS

Technical drawing

3D
Hide technical drawing
GN 729 Control Knobs, Aluminum, Black Anodized sketch

Article options / Table

Show / Hide columns
d1d2 H8
Bore
bd3d4d5l1l2t1
min.
t2 +0,2+0,3/+0,1
34B 6B 828M 5620207,51444
42B 8B 1035M 5630227,51644

Build & Price

Open 3D configurator
Outside diameter d1
Bore d2

Selected Part (How to order)

Total (net)
9,20
plus VAT 1,75 €
gross 10,95 €
In stock
incl. material surcharge: 0,21 €
The material surcharge is already included in the price.
Weight: 0,043 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090