JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 873 Collar Clamps for Power Clamps GN 864 / GN 865 / GN 866, Aluminum

Photo

GN 873 Collar Clamps for Power Clamps

Product description

Information

Collar clamps GN 873 greatly increases the mounting possibilities and, with that, the field of applications for power clamps is vastly increased.

The abutting shoulder can be used for precise positioning of the power clamps thus allowing a problem free exchange of the latter.

The use of the two centering guide bushings ensures an exact and stable installation of the collar clamp as well as the power clamp.

Other collar clamps for the sizes d1 = 40 (piston Ø 32) and d1 = 50 (piston Ø 40) are shown under the tube clamp connector range.

Centering guide bushings are included.

Specification

Aluminum
Black anodized


Centering guide bushings
Steel, blackened


RoHS

Technical drawing

3D
Hide technical drawing
GN 873 Collar Clamps for Power Clamps sketch

Article options / Table

Show / Hide columns
For power clamps
Size
d1d2d3d4 H8 / h6l1l2l3l4l5l6l7m1m2
2028M 86,51151,353839363516162625,85
3240M 108,51361,354854513921213829,35
4050M 1210,51672,355864614726264533,85

Build & Price

Selected Part (How to order)

Total (net)
76,58
plus VAT 14,55 €
gross 91,13 €
In stock
Weight: 0,100 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards