JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 900.2 Connecting Sets X-Y for Adjustable Slides GN 900, Aluminum

Photo

GN 900.2 Connecting Sets X-Y, Aluminum

Product description

Information

With connecting sets GN 900.2 two adjustable slide units GN 900 can be combined to produce an X-Y axis configuration.

This combination is achieved with a clamping system which eliminates the use of any kind of fixing holes in the slide.

The stationary base of the second adjustable slide unit is clamped on to the slide of the first unit to give the X-Y configuration. The slides on both units together give the X-Y movement.

The small fixing plate serves for the 90° alignment and fine adjustment of the X-Y axis configuration.

All parts required to make up a set are included.

Specification

Aluminum
Anodized, natural color


Socket cap screws DIN 912
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 900.2 Connecting Sets X-Y, Aluminum sketch

Article options / Table

Show / Hide columns
b
Size of
the slide
l1d
Socket cap screws
DIN 912
h1h2l2l3l4l5
3041M 2,58,44,235,44135,46,5
5067M 314758675810
80105M 42512,5921059214,5
120145M 527,613,8131,8145131,814,5

Build & Price

Open 3D configurator
Width b
Length l1

Selected Part (How to order)

Total (net)
40,66
plus VAT 7,73 €
gross 48,39 €
In stock
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84798997