JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 900.4 Mounting Plates for Adjustable Slide Units GN 900, Aluminum

Photo

GN 900.4 Mounting Plates, Aluminum Type: A - Without mounting holes
Type: A - Without mounting holes
GN 900.4 Mounting Plates, Aluminum Type: A - Without mounting holes GN 900.4 Mounting Plates, Aluminum Type: B - With mounting holes for rotary tables

Product description

Information

Mounting plates GN 900.4 type A are used for installing fixtures on the operator’s side. Type B is used for installing a rotary table GN 900.6.

The mounting plate can be simply clamped on to the slide and no additional drilled holes are required.

The small fixing plates serves as an additional fine adjustment of the mounting plate with the adjustable slide unit.

All parts required to make up a set are included.

Specification

Aluminum
Anodized, natural color


Socket cap screws DIN 912
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 900.4 Mounting Plates, Aluminum sketch

Article options / Table

Type

AWithout mounting holes
BWith mounting holes for rotary tables
Show / Hide columns
b
Size of
the slides
l1d1
Socket cap screws
DIN 912
d2
for socket head
cap screws DIN 912
Type B
h1h2l2Type B
for
rotary tables
3041M 2,5-54,235,4-
5067M 35,58758GN 900.6-55
80105M 45,51212,592GN 900.6-80
120145M 55,51613,8131,8GN 900.6-80

Build & Price

Open 3D configurator
Width b
Length l1
Type


Selected Part (How to order)

Total (net)
48,27
plus VAT 9,17 €
gross 57,44 €
In stock
Weight: 0,029 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84798997