GN 712 Cam Action Indexing Plungers Guide Guide Steel, Latch Plastic, Plunger Pin in Standard Position Protruded

Cam Action Indexing Plungers GN 712: Guide Guide Steel, Latch Plastic, Plunger Pin in Standard Position Protruded
Type: A - Without rest position, without lock nut

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Cam action indexing plungers GN 712 are used in such applications where the plunger pin must not protrude continually. When turning the cam by 90° resp.120° degrees in anti-clockwise direction, the plunger pin is moved through a curved opening in the body. After that, the plunger pin is retracted.

Depending on the type, the plunger pin is moved back by a pressure spring in its original position (Type A), is held in retracted position (Type R), resp. is secured against accidental operation (Type S). In order to move the plunger pin, this safety version requires an additional lifting of the latch.

Specification

Guide
Steel zinc plated, blue passivated


Plunger pin
Stainless steel AISI 303


Latch
Plastic, Polyamide (PA)

  • Black, matte finish
  • Not removable

RoHS

On request

  • Guide in stainless steel
Hide technical drawing
GN 712 Cam Action Indexing Plungers, Plunger Pin Protruded sketch

Article options / Table

Type

AWithout rest position, without lock nut
AKWithout rest position, with lock nut
RWith rest position, without lock nut
RKWith rest position, with lock nut
SWith safety-rest position, without lock nut
SKWith safety-rest position, with lock nut
Show / Hide columns
d1
Pin h9
Bore +0,03 / +0,1
d2d3l1l2l3
min.
l4Spring load in N ≈
initial

end
6M 16 x 1,51651835326,520
8M 16 x 1,51651835326,520
10M 16 x 1,51651835326,520

Build & Price

Bolt diameter d1
Collet thread d2
Type






Bolt diameter d1
Collet thread d2
Type






Selected Part (How to order)

Total (net)
18,04
plus VAT 3,43 €
gross 21,47 €
In stock
Weight: 0,050 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 712-6-M16x1,5-AGN 712-6-M16x1,5-AKGN 712-6-M16x1,5-RGN 712-6-M16x1,5-RKGN 712-6-M16x1,5-SGN 712-6-M16x1,5-SKGN 712-8-M16x1,5-AGN 712-8-M16x1,5-AKGN 712-8-M16x1,5-RGN 712-8-M16x1,5-RKGN 712-8-M16x1,5-SGN 712-8-M16x1,5-SKGN 712-10-M16x1,5-AGN 712-10-M16x1,5-AKGN 712-10-M16x1,5-RGN 712-10-M16x1,5-RKGN 712-10-M16x1,5-SGN 712-10-M16x1,5-SK

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.