Mounting Clamps (Aluminum)

Mounting clamps are made of high-strength profiled aluminum or plastic (Polyamide). They connect tubes and rods while taking up little space; uniform hole spacing and thread make them very easy and efficient to handle during assembly. The large variety of options makes nearly every position

possible.

Filter products
Material
Bore (from - to) Bore
Square (from - to) Square
Product Family

GN 477 Mounting Clamps, Aluminum Finish: ELS - Anodized, black

GN 477

Mounting Clamps, Aluminum
GN 474.3 Parallel Mounting Clamps with Adjustable Spindle, Aluminum Type: K - With two hand levers and two socket cap screws<br />Finish: ELS - Anodized, black

GN 474.3

Parallel Mounting Clamps with Adjustable Spindle, Aluminum
GN 476 T-Mounting Clamps, Aluminum Finish: ELS - Anodized, black<br />Type: W - with Bolt

GN 476

T-Mounting Clamps, Aluminum
GN 476.2 Rail T-Mounting Clamps, Aluminum, Splittable Type: W - With stud<br />Finish: MT - Matte finish, tumbled

NEW GN 476.2

Rail T-Mounting Clamps, Aluminum, Splittable
GN 487 Swivel Ball Joint Mounting Clamps, Aluminum Type: Q - With cross hole<br />Coding: I - Ball element with internal thread<br />Identification no.: 1 - Clamping with adjustable hand lever<br />Finish: ES - Anodized, black

GN 487

Swivel Ball Joint Mounting Clamps, Aluminum
GN 482 Swivel Mounting Clamps Finish: ELS - Anodized, black<br />Type: Q - Clamping bore transverse to the swivel axis

GN 482

Swivel Mounting Clamps
GN 483 T-Swivel Mounting Clamps, Aluminium Finish: ELS - Anodized, black<br />Type: W - with Bolt

GN 483

T-Swivel Mounting Clamps, Aluminium
GN 176 Work Gripper Blocks, Plastic Type: A - For sensor mounting

GN 176

Work Gripper Blocks, Plastic
GN 480.7 Stainless Steel Hose Adapters

GN 480.7

Stainless Steel Hose Adapters