Q | With cross hole |
A | With axial bore |
W | With bolt |
I | Ball element with internal thread |
S | Ball element with external thread |
1 | Clamping with adjustable hand lever |
2 | Clamping with grub screw |
d1 Type A Type Q | d2 Type W | d3 | d4 | d5 | d6 | d7 | k | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B 10 | 10 | M 5 | 11 | 14 | M 5 | M 5 | 20 | 8 | 22 | 37 | 11,5 | 53 | 15,5 | 42,5 | 17 | 27,5 |
B 12 | 12 | M 5 | 11 | 14 | M 5 | M 5 | 20 | 8 | 22 | 37 | 11,5 | 54 | 16,5 | 43,5 | 19 | 27,5 |
B 15 | 15 | M 6 | 14 | 18 | M 6 | M 6 | 25 | 10 | 22 | 41 | 14,5 | 67,6 | 20 | 55,1 | 21 | 35,1 |
B 16 | 16 | M 6 | 14 | 18 | M 6 | M 6 | 25 | 10 | 22 | 41 | 14,5 | 67,6 | 20 | 55,6 | 24 | 35,1 |
B 20 | 20 | M 8 | 15 | 24 | M 6 | M 6 | 30 | 12 | 30 | 50 | 18,6 | 81 | 22 | 67 | 26 | 44 |
d1 Type A Type Q | d2 Type W | m1 | m2 | m3 | r1 | r2 | s | A/F | t1 min. | t2 | Recommended tightening torque of the clamping (identification no.) in Nm ≈ | Resulting stop torque on the ball in Nm ≈ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
B 10 | 10 | 32,7 | 37,7 | 22,7 | 17,3 | 24,8 | 8 | 9 | 8 | 10 | 1.5 | 4.5 |
B 12 | 12 | 32,7 | 38,7 | 22,7 | 17,3 | 24,8 | 10 | 9 | 8 | 12 | 1.5 | 4.5 |
B 15 | 15 | 41,8 | 49,3 | 29,3 | 21,5 | 32,5 | 12 | 12 | 10 | 15 | 2.5 | 6.5 |
B 16 | 16 | 41,8 | 49,8 | 29,3 | 21,5 | 32,5 | - | 12 | 10 | 16 | 2.5 | 6.5 |
B 20 | 20 | 51,3 | 59,3 | 36,3 | 30,8 | 36,5 | 16 | 13 | 12 | 16 | 2.5 | 10 |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0