GN 474.3 Parallel Mounting Clamps with Adjustable Spindle Aluminum

Parallel Mounting Clamps with Adjustable Spindle GN 474.3: Aluminum
Type: K - With two hand levers and two socket cap screws
Finish: ELS - Anodized, black

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Parallel mounting clamps with adjustable spindle GN 474.3 are used for adjusting measuring or test setups.

For coarse adjustments in millimeters, two adjacent clamping points are released so that the rod can be shifted quickly. When using retaining rods /retaining tubes GN 480.1 in type LS with longitudinal scale, their scale provides orientation during presetting.

For fine adjustments, two diagonally opposite clamping points are released. The relative position of the retaining rods/retaining tubes can then be set with the adjusting wheel. The adjusting distance can be read in 0.1 mm increments based on the knurled graduations. Due to the integrated spring, the adjustment is free of backlash.

Specification

Clamp holder
Aluminum

  • Matte finish, tumbledMT
  • Anodized, blackELS

Adjustable clamping lever for type K

  • Zinc die casting
    powder coated
    silver RAL 9006, textured finish
  • Insert / Retaining screw
    Stainless steel AISI 303

Adjusting wheel
Stainless steel AISI 303


Thrust washer
Plastic


Socket cap screws ISO 4762
Stainless steel

  • 2x chemically blackened for type S
  • 2x plain finish for type K / S

Countersunk screw ISO 14581
Stainless steel


Spring
Spring steel AISI 301


RoHS

Accessory

Clamping Kits GN 511
Stainless Steel Retaining Rods / Retaining Tubes GN 480.1

Hide technical drawing
GN 474.3 Parallel Mounting Clamps with Adjustable Spindle, Aluminum sketch

Article options / Table

Type

KWith two hand levers and two socket cap screws
SWith four socket cap screws
Show / Hide columns
d1
Bore for
shaft tol. h11
a
Stroke max.
d2d3d4hkl1
max.
l2l3l4m
B 81219M 4M 423,514405913,52232
B 121821M 5M 532165073173039
B 162426M 6M 63520649120,54550

Build & Price

Bore d1
Type


Finish
Bore d1
Type


Finish

Assembly variants

As delivered

4512ab8f-1cc8-46d3-8aef-4c25b84f48e5

Clamping points inverted

Movable mounting clamp, angular and clamping point inverted

Fixed mounting clamp, angular and clamping point inverted

0171b5a6-6ec9-46c4-b59a-959753c0ac40 c407a8d0-6e81-4cc9-a852-677f1c9143a0 0bc84bd1-ddd9-4f5d-940b-e7baec945d57

Application example

f2ae7b8b-c3a7-48b2-851b-92d86e132d4f

Adjustment

704a8a19-6d4d-4365-b0cf-c7e8c798d9d5

Line scaling on adjusting wheel for adjustment in 1/10 mm increments

Selected Part (How to order)

Total (net)
45,61
plus VAT 8,67 €
gross 54,28 €
In stock
incl. material surcharge: 0,19 €
The material surcharge is already included in the price.
Weight: 0,092 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 474.3-B8-K-MTGN 474.3-B8-S-MTGN 474.3-B8-K-ELSGN 474.3-B8-S-ELSGN 474.3-B12-K-MTGN 474.3-B12-S-MTGN 474.3-B12-K-ELSGN 474.3-B12-S-ELSGN 474.3-B16-K-MTGN 474.3-B16-S-MTGN 474.3-B16-K-ELSGN 474.3-B16-S-ELS

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.