GN 474.2 Rail Mounting Clamps Aluminum, Splittable, with Cross/Parallel Bore

Rail Mounting Clamps GN 474.2: Aluminum, Splittable, with Cross/Parallel Bore
Finish: MT - Matte finish, tumbled
Type: Q - With cross hole

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Rail mounting clamps GN 474.2 connect tubes and rods in parallel or at right angles. They are used for applications such as side guides, where the mounting clamps must not protrude to the side.

In addition, the split clamping point permits subsequent insertion of the mounting clamp into an existing structure and simplifies installation when axial insertion is not possible, such as due to curves.

The sizes with square s also allow the clamping of square rods/tubes.

The standard clamping screw is a socket cap screw with hexagonal socket ISO 4762. It can be replaced by a clamping kit GN 511 (for article code, see table of dimensions).

Specification

Mounting clamp
Aluminum

  • Matte finish, tumbledMT
  • Anodized, blackELS

Socket cap screws ISO 4762
Stainless steel


Dowel pin ISO 2338
Stainless steel


RoHS

Accessory

Clamping Kits GN 511
Stainless Steel Retaining Rods / Retaining Tubes GN 480.1

Hide technical drawing
GN 474.2 Rail Mounting Clamps, Aluminum, Splittable, with Cross/Parallel Bore sketch

Article options / Table

Type

QWith cross hole
PWith parallel bore
Show / Hide columns
d1
Bore for
shaft tol. h11
d2
Bore for
shaft tol. h11
d3
Clamping thread
kl1l2l3l4ms
Square
Clamping kit for d3
B 8B 8M 4163041,52,51326-GN 511-M4-16
B 10B 10M 5203548,63,115,5308GN 511-M5-20
B 12B 12M 5203852,13,616,53210GN 511-M5-20
B 15B 15M 62547,564,44,4204012GN 511-M6-25
B 16B 16M 6255066,84,82042-GN 511-M6-25
B 20B 20M 63058766224816GN 511-M6-30

Build & Price

Bore d1
Bore d2
Type


Finish
Bore d1
Bore d2
Type


Finish

Selected Part (How to order)

Total (net)
20,69
plus VAT 3,93 €
gross 24,62 €
In stock
incl. material surcharge: 0,10 €
The material surcharge is already included in the price.
Weight: 0,027 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 474.2-B8-B8-Q-MTGN 474.2-B8-B8-Q-ELSGN 474.2-B8-B8-P-MTGN 474.2-B8-B8-P-ELSGN 474.2-B10-B10-Q-MTGN 474.2-B10-B10-Q-ELSGN 474.2-B10-B10-P-MTGN 474.2-B10-B10-P-ELSGN 474.2-B12-B12-Q-MTGN 474.2-B12-B12-Q-ELSGN 474.2-B12-B12-P-MTGN 474.2-B12-B12-P-ELSGN 474.2-B15-B15-Q-MTGN 474.2-B15-B15-Q-ELSGN 474.2-B15-B15-P-MTGN 474.2-B15-B15-P-ELSGN 474.2-B16-B16-Q-MTGN 474.2-B16-B16-Q-ELSGN 474.2-B16-B16-P-MTGN 474.2-B16-B16-P-ELSGN 474.2-B20-B20-Q-MTGN 474.2-B20-B20-Q-ELSGN 474.2-B20-B20-P-MTGN 474.2-B20-B20-P-ELS

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.