JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 826 Clamping Elements for Adjustable Spindles

Photo

GN 826 Clamping Elements, for Adjustable Spindles Type: H - Clamping screw with adjustable handle
Type: H - Clamping screw with adjustable handle
GN 826 Clamping Elements, for Adjustable Spindles Type: H - Clamping screw with adjustable handle GN 826 Clamping Elements, for Adjustable Spindles Type: S - Clamping screw with internal hexagon

Product description

Information

Clamping elements GN 826 are normally used in connection with control knobs and smaller handwheels.

Spindles can so be clamped gently and easily and without much construction and installation effort. The clamping wedge stiffens the spindle, e.g., to prevent maladjustments caused by vibrations or to secure the spindle after adjustment.

This clamping element can also be used to store the spindle

The clamping element may be mounted such that the clamping lever / the clamping screw is positioned either on the left or the right hand side.

Indicator arrows which can be attached to the circumference of the clamping element are found under GN 711.1.

Specification

Aluminum
Anodized, blackELS


Wedge
Brass


Adjustable hand levers

  • Black, RAL 9005, textured finish
  • With setting screw
    Stainless steel AISI 303

Setting screw with internal hexagon
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 826 Clamping Elements, for Adjustable Spindles sketch

Article options / Table

Type

HClamping screw with adjustable handle
SClamping screw with internal hexagon
Show / Hide columns
d1d2 H7d3bml1l2
max.
Type H
l3
max.
Type S
40B 8B 10-4,31628305027
50B 8B 10B 125,31636305632
60B 10B 12-5,31644306136

Build & Price

Open 3D configurator
Diameter d1
Diameter d2
Type


Finish

Selected Part (How to order)

Total (net)
22,11
plus VAT 4,20 €
gross 26,31 €
In stock
incl. material surcharge: 0,26 €
The material surcharge is already included in the price.
Weight: 0,079 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900