Clamping Levers with Eccentrical Cam, Wedge Clamps , Centering Bore Clamps

Filter products
New Products
Material
Product Family
Clamping levers with eccentrical cam
Material
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Stud length (from - to) Stud length
Product Family
Cam point levers
New Products
Material
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Stud length (from - to) Stud length
Wedge clamps
Centring bore clamps
Niederzugspanner
Aufsitzspanner

Clamping Levers with Eccentrical Cam

GN 927 Clamping Levers with Eccentrical Cam, Lever Zinc Die Casting, Contact Plate Plastic, with Internal Thread Type: A - Plastic contact plate with setting nut<br />Color: B - Black, RAL 9005

GN 927

Clamping Levers with Eccentrical Cam, Lever Zinc Die Casting, Contact Plate Plastic, with Internal Thread
GN 927 Clamping Levers with Eccentrical Cam, Lever Zinc Die Casting, Contact Plate Plastic, with Threaded Stud Type: A - Plastic contact plate with setting nut<br />Color: R - Red, RAL 3000

GN 927

Clamping Levers with Eccentrical Cam, Lever Zinc Die Casting, Contact Plate Plastic, with Threaded Stud
GN 927.4 Clamping Levers with Eccentrical Cam, Lever Zinc Die Casting, with Internal Thread Type: A - Plastic contact plate with setting nut<br />Color: O - Orange, RAL 2004

GN 927.4

Clamping Levers with Eccentrical Cam, Lever Zinc Die Casting, with Internal Thread
GN 927.4 Clamping Levers with Eccentrical Cam, Lever Zinc Die Casting, with Threaded Stud Type: A - Plastic contact plate with setting nut<br />Color: S - Silver, RAL 9006

GN 927.4

Clamping Levers with Eccentrical Cam, Lever Zinc Die Casting, with Threaded Stud

Cam Point Levers

GN 918 Eccentric Cams, Steel, Radial Clamping, with Threaded Bolt Type: KV - With ball lever, angular (serration)<br />Clamping direction: L - By anti-clockwise rotation

GN 918

Eccentric Cams, Steel, Radial Clamping, with Threaded Bolt
GN 918.5 Eccentric Cams, Stainless Steel, Radial Clamping, with Threaded Bolt Type: GV - With ball lever, straight (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.5

Eccentric Cams, Stainless Steel, Radial Clamping, with Threaded Bolt
GN 918 Eccentric Cams, Steel, Radial Clamping, Screw from the Operator's side Type: KVS - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918

Eccentric Cams, Steel, Radial Clamping, Screw from the Operator's side
GN 918.5 Eccentric Cams, Stainless Steel, Radial Clamping, Screw from the Operator's Side Type: GVS - With ball lever, straight (serration)<br />Clamping direction: L - By anti-clockwise rotation

GN 918.5

Eccentric Cams, Stainless Steel, Radial Clamping, Screw from the Operator's Side
GN 918 Steel, Steel, Radial Clamping, Screw from the Back Type: KVB - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918

Steel, Steel, Radial Clamping, Screw from the Back
GN 918.5 Eccentric Cams, Stainless Steel, Radial Clamping, Screw from the Back Type: SKB - With hex<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.5

Eccentric Cams, Stainless Steel, Radial Clamping, Screw from the Back
GN 918.1 Clamping Bolts, Steel, Upward Clamping, with Threaded Bolt Type: GV - With ball lever, straight (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.1

Clamping Bolts, Steel, Upward Clamping, with Threaded Bolt
GN 918.6 Clamping Bolts, Stainless Steel, Upward Clamping, with Threaded Bolt Type: KV - With ball lever, angular (serration)<br />Clamping direction: L - By anti-clockwise rotation

GN 918.6

Clamping Bolts, Stainless Steel, Upward Clamping, with Threaded Bolt
GN 918.1 Clamping Bolts, Steel, Upward Clamping, Screw from the Operator's Side Type: KVS - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.1

Clamping Bolts, Steel, Upward Clamping, Screw from the Operator's Side
GN 918.6 Clamping Bolts, Stainless Steel, Upward Clamping, Screw from the Operator's Side Type: KVS - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.6

Clamping Bolts, Stainless Steel, Upward Clamping, Screw from the Operator's Side
GN 918.1 Clamping Bolts, Steel, Upward Clamping, Screw from the Back Type: GVB - With ball lever, straight (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.1

Clamping Bolts, Steel, Upward Clamping, Screw from the Back
GN 918.6 Clamping bolts, Stainless Steel, Upward Clamping, Screw from the Back Type: KVB - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.6

Clamping bolts, Stainless Steel, Upward Clamping, Screw from the Back
GN 918.2 Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt Type: GV - With ball lever, straight (serration)<br />Clamping direction: L - By anti-clockwise rotation

GN 918.2

Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt
GN 918.7 Clamping Bolts, Stainless Steel, Downward Clamping, with Threaded Bolt Type: KV - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.7

Clamping Bolts, Stainless Steel, Downward Clamping, with Threaded Bolt
GN 918.2 Clamping Bolts, Steel, Downward Clamping, Screw from the Operator’s Side Type: KVS - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.2

Clamping Bolts, Steel, Downward Clamping, Screw from the Operator’s Side
GN 918.7 Clamping Bolts, Stainless Steel, Downward Clamping, Screw from the Operator's Side Type: KVS - With ball lever, angular (serration)<br />Clamping direction: L - By anti-clockwise rotation

GN 918.7

Clamping Bolts, Stainless Steel, Downward Clamping, Screw from the Operator's Side
GN 918.2 Clamping Bolts, Steel, Downward Clamping, Screw from the Back Type: KVB - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.2

Clamping Bolts, Steel, Downward Clamping, Screw from the Back
GN 918.7 Clamping Bolts, Stainless Steel, Downward Clamping, Screw from the Back Type: KVB - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.7

Clamping Bolts, Stainless Steel, Downward Clamping, Screw from the Back
GN 9027 Spiral Cam Lever, Steel Type: A - Without contact plate

NEW GN 9027

Spiral Cam Lever, Steel

Wedge Clamps

Centering Bore Clamps

GN 411.2 Centering Bore Clamps, Steel Type: K - with clamping balls

GN 411.2

Centering Bore Clamps, Steel

Side Clamps

Down-Thrust Clamps