JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 512 Gear Levers Plastic

Photo

GN 512 Gear Levers, Plastic
ELESA original design
code: LBR.

Technical drawing

3D
Hide technical drawing
GN 512 Gear Levers, Plastic sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway
VWith square
Show / Hide columns
d1d2
Bore H7
Square H11
d3d4d5d6h1h2
-0,2
h3
+0,5
h4Length lkrsw
37810121821105200,517,846812613,84,325°
45812152225106250,522,8521083217,5720°
541014182631128300,527,8611273920,27,320°
7518--30421410380,534,88017055261520°

Build & Price

Open 3D configurator
Gear lever diameter d1
Bore code



d2

Assembly examples

Sketch GN 512

GN 512 gear lever attached with keyway / adjusting spring, using Countersunk Washers GN 184.

GN 512 gear lever with ball and spring snap mechanism for indexing the gearing angle, attached with cross pin. The cross pin is to be attached at an angle of 45° to the shaft axis. These parts are not included in the delivery and must be ordered separately.

GN 512 gear lever in special design, without steel bushing with injected blind hole and driver surface. This model is a very reasonably priced solution.

Selected Part (How to order)

Total (net)
11,72
plus VAT 2,23 €
gross 13,95 €
In stock
ELESA Code: 33101
Description: LBR.37/85 A-8
Weight: 0,076 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090