JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 559 Cabinet U-Handles Aluminum

Photo

GN 559 Cabinet U-Handles, Aluminum Type: B - Open ended type, mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish
Type: B - Open ended type, mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish
GN 559 Cabinet U-Handles, Aluminum Type: B - Open ended type, mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish GN 559 Cabinet U-Handles, Aluminum Type: A - Closed type
Finish: SR - Silver, RAL 9006, textured finish GN 559 Cabinet U-Handles, Aluminum Type: A - Closed type
Finish: SW - Black, RAL 9005, textured finish GN 559 Cabinet U-Handles, Aluminum Type: B - Open ended type, mounting from the back (threaded blind bore)
Finish: SR - Silver, RAL 9006, textured finish GN 559 Cabinet U-Handles, Aluminum Type: C - Open ended type, mounting from the operator's side
Finish: SR - Silver, RAL 9006, textured finish GN 559 Cabinet U-Handles, Aluminum Type: C - Open ended type, mounting from the operator's side
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

A special characteristic of the cabinet U-handles GN 559 is the thumb rest pad on the front of the leg. At the same time the extended leg offers an open ended version with wide access.

The fastening bores of type C are closed by a cover cap following the handle installation. The cover cap is included in the delivery contents.

Cabinet U-handles GN 559 are known for their high stability. They are fixed by two M8 screws whereby type A offers two alternative hole centers (l2 or l3).

Specification

Handle
Aluminum
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Cover cap for type C
Plastic

  • Black for SW
  • Light gray for SR

RoHS

Technical drawing

3D
Hide technical drawing
GN 559 Cabinet U-Handles, Aluminum sketch

Article options / Table

Type

AClosed type
BOpen ended type, mounting from the back (threaded blind bore)
COpen ended type, mounting from the operator's side
Show / Hide columns
l1a1a2a3b1b2d1d2h1h2h3h4h5l2l3 ±0,2l4l5l6l7t1
min.
t2
min.
t3
1623819402528M 88,35557363828128140822102012168

Build & Price

Open 3D configurator
Length l1
Type



Finish
SR
SW

Selected Part (How to order)

Total (net)
9,39
plus VAT 1,78 €
gross 11,17 €
In stock
incl. material surcharge: 0,51 €
The material surcharge is already included in the price.
Weight: 0,233 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 559-162-A-SWGN 559-162-A-SRGN 559-162-B-SWGN 559-162-B-SRGN 559-162-C-SWGN 559-162-C-SR

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.