Sight Glasses, Oil Level Indicators, Sealing Plugs

Filter products
New Products
Material
Fixing method
Thread (from - to) Thread
Temperature resistance
Version
Product Family
Oil level sight glasses
New Products
Material
Temperature resistance
Thread (from - to) Thread
Product Family
Oil level indicators
Temperature resistance
Version
Product Family
Threaded plugs, Sealing plugs
New Products
Material
Temperature resistance
Thread (from - to) Thread
Oil drain valves
Material
Thread (from - to) Thread
Breather filters, Breather valves
Material
Fixing method
Thread (from - to) Thread
Temperature resistance
Product Family
Dichtungen
Material

Oil Sight Glasses

GN 743 Oil Sight Glasses, Aluminum / Float Glass Type: A - with reflector, plain finish

GN 743

Oil Sight Glasses, Aluminum / Float Glass
GN 743.1 Oil Sight Glasses, Aluminum / Security Glass (ESG) Type: A - with reflector, plain finish

GN 743.1

Oil Sight Glasses, Aluminum / Security Glass (ESG)
GN 541 Oil Sight Glasses, Plastic Type: A - With reflector

GN 541

Oil Sight Glasses, Plastic
GN 543.2 Oil Sight Glasses, Plastic Type: A - with reflector<br />Colour: RT - Red

GN 543.2

Oil Sight Glasses, Plastic
GN 543.6 ATEX-Sight Glasses, Plastic Type: B - without reflector

GN 543.6

ATEX-Sight Glasses, Plastic

Oil Level Indicators

Threaded Plugs, Sealing Plugs

GN 747 Threaded Plugs with DIN-Re-Fill Symbol, Seal Overlying, Plastic Type: A - Without dipstick<br />Identification no.: 1 - Without vent hole

GN 747

Threaded Plugs with DIN-Re-Fill Symbol, Seal Overlying, Plastic
GN 741 Threaded Plugs with and without Symbols, Aluminum, Resistant up to 100 °C Type: AS - With DIN drain symbol, plain finish<br />Identification no.: 1 - Without vent hole

GN 741

Threaded Plugs with and without Symbols, Aluminum, Resistant up to 100 °C
GN 742 Threaded Plugs with and without Symbols, Viton-Seal, Aluminum, Resistant up to 180°C Type: OS - Neutral, plain finish<br />Identification no.: 1 - Without vent hole

GN 742

Threaded Plugs with and without Symbols, Viton-Seal, Aluminum, Resistant up to 180°C
GN 742.5 Threaded Plugs, Stainless Steel Type: A - With DIN drain symbol

GN 742.5

Threaded Plugs, Stainless Steel
GN 749 Threaded Plugs, Steel Type: A - Seal, rubber NBR (Perbunan<sup>®</sup>)

GN 749

Threaded Plugs, Steel
DIN 906 Threaded Plugs, Stainless Steel, with Conical Thread Material: NI - Stainless steel<br />Type: A - Without thread coating

DIN 906

Threaded Plugs, Stainless Steel, with Conical Thread
DIN 908 Threaded Plugs, Steel / Stainless Steel, with Collar and Internal Hex Material: ST - Steel<br />Type: AA - With sealing ring in aluminum

DIN 908

Threaded Plugs, Steel / Stainless Steel, with Collar and Internal Hex
DIN 910 Threaded Plugs, Steel / Stainless Steel, with Collar and External Hex Material: ST - Steel<br />Type: AC - With sealing ring in copper

NEW DIN 910

Threaded Plugs, Steel / Stainless Steel, with Collar and External Hex
GN 441 Threaded Plugs to 100 °C, Aluminum Air vent drilling: 1 - Without vent hole<br />Finish: BL - Plain, tumbled

GN 441

Threaded Plugs to 100 °C, Aluminum
GN 442 Threaded Plugs up to 200 °C, Aluminum Air vent drilling: 1 - Without vent hole<br />Colour: BL - Plain, tumbled

GN 442

Threaded Plugs up to 200 °C, Aluminum
GN 548.1 Plugs, Plastic Type: B - With dipstick

GN 548.1

Plugs, Plastic
GN 748 Oil Filler Plugs, Plastic Type: A - Without dipstick<br />Air vent drilling: 1 - Without vent hole

GN 748

Oil Filler Plugs, Plastic

Oil Drain Valves

GN 880.1 Connector Pieces, for Oil Drain Valves GN 880 Type: A - Connector straight

GN 880.1

Connector Pieces, for Oil Drain Valves GN 880
GN 880 Oil Drain Valves Material: ST - Steel

GN 880

Oil Drain Valves

Breather Filters, Breather Valves

Seals