Handles for your application

Filter products
New Products
Material
19'' rack unit (from - to) 19'' rack unit
Fixing method
Version
Hole distance (from - to) Hole distance
Thread (from - to) Thread
Product Family
Cabinet "U" handles
New Products
Material
19'' rack unit (from - to) 19'' rack unit
Version
Fixing method
Hole distance (from - to) Hole distance
Thread (from - to) Thread
Product Family
Bogengriffe
Material
Hole distance (from - to) Hole distance
Thread (from - to) Thread
Finger handles
Material
Hole distance (from - to) Hole distance
Thread (from - to) Thread
Bore (from - to) Bore
Product Family
Folding handles
Material
Hole distance (from - to) Hole distance
Thread (from - to) Thread
Fixing method
Product Family
Tubular handles
Material
Version
Hole distance (from - to) Hole distance
Thread (from - to) Thread
Product Family
Ledge handles
Material
Hole distance (from - to) Hole distance
Thread (from - to) Thread
Product Family
Gripping trays
Material
Product Family

Cabinet U-Handles

GN 565 Cabinet U-Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish

NEW GN 565

Cabinet U-Handles, Aluminum
GN 565.1 Cabinet U-Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish

GN 565.1

Cabinet U-Handles, Aluminum
GN 565.5 Cabinet U-Handles, Stainless Steel Type: A - Mounting from the back (threaded blind bore)<br />Finish: GS - Matte shot-blasted finish

GN 565.5

Cabinet U-Handles, Stainless Steel
GN 565.2 Inclined Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 565.2

Inclined Cabinet U-Handles, Aluminum
GN 630.1 Cabinet U-Handles, Plastic Color of the cover cap: DRT - Red, RAL 3000, shiny finish

GN 630.1

Cabinet U-Handles, Plastic
GN 625 Cabinet U-Handles, Plastic Color: SW - Black, RAL 9005, shiny finish

GN 625

Cabinet U-Handles, Plastic
GN 528 Cabinet U-Handles, Plastic Material: PA - Plastic<br />Color: SW - Black, RAL 9005, matte finish

NEW GN 528

Cabinet U-Handles, Plastic
GN 528.1 Cabinet U-Handles, Plastic Material: PA - Plastic<br />Color: OR - Orange, RAL 2004, matte finish

GN 528.1

Cabinet U-Handles, Plastic
GN 528.4 Cabinet U-Handles, Plastic Color: SW - Black, RAL 9005, matte finish

GN 528.4

Cabinet U-Handles, Plastic
GN 728 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 728

Cabinet U-Handles, Aluminum
GN 565.3 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 565.3

Cabinet U-Handles, Aluminum
GN 559 Cabinet U-Handles, Aluminum Type: B - Open ended type, mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 559

Cabinet U-Handles, Aluminum
GN 422.1 Cabinet U-Handles, Aluminum Finish: SR - Silver, RAL 9006, textured finish

GN 422.1

Cabinet U-Handles, Aluminum
GN 422 Cabinet U-Handles, with Electrical Switching Function, with Cable Type: T1 - With 1 button<br />Finish: SW - Black, RAL 9005, textured finish

GN 422

Cabinet U-Handles, with Electrical Switching Function, with Cable
GN 422 Cabinet U-Handles, with Electrical Switching Function, with Plug Type: T1 - With 1 button<br />Finish: SR - Silver, RAL 9006, textured finish

GN 422

Cabinet U-Handles, with Electrical Switching Function, with Plug
GN 668 Flat Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 668

Flat Cabinet U-Handles, Aluminum
GN 628 Cabinet U-Handles, Plastic Color (Cover cap): DGB - Yellow, RAL 1021, matte finish

GN 628

Cabinet U-Handles, Plastic
GN 628.3 Cabinet U-Handles, Plastic, Flexible Color (Cover caps): DGR - Gray, RAL 7035, matte finish

GN 628.3

Cabinet U-Handles, Plastic, Flexible
GN 6284 Cabinet U-Handles, Plastic, with Electrical Switching Function, LED Illuminated, with Cable

NEW GN 6284

Cabinet U-Handles, Plastic, with Electrical Switching Function, LED Illuminated, with Cable
GN 6284 Cabinet U-Handles, Plastic, with Electrical Switching Function, LED Illuminated, with Plug

NEW GN 6284

Cabinet U-Handles, Plastic, with Electrical Switching Function, LED Illuminated, with Plug
GN 629 Cabinet U-Handles, Plastic, with Cover Cap Color of the cover cap: DRT - Red, RAL 3000, matte finish

GN 629

Cabinet U-Handles, Plastic, with Cover Cap
GN 225 Cabinet U-Handles, Cast Iron Finish: SW - Black, RAL 9005, textured finish

GN 225

Cabinet U-Handles, Cast Iron
GN 423 U-Handles, for 19“ Rack and Enclosure Layout Type: B - Mounting from the operator's side<br />Finish: ELS - Anodized, natural color / Handle shanks black, matte

GN 423

U-Handles, for 19“ Rack and Enclosure Layout
GN 427 Cabinet U-Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish

GN 427

Cabinet U-Handles, Aluminum
GN 425 Cabinet U-Handles, Steel Material: ST - Steel<br />Finish: BT - Blackened

GN 425

Cabinet U-Handles, Steel
GN 425 Cabinet U-Handles, Aluminum Material: AL - Aluminum<br />Finish: SR - Silver, RAL 9006, textured finish

GN 425

Cabinet U-Handles, Aluminum
GN 425 Cabinet U-Handles, Stainless Steel Material: NI - Stainless steel<br />Finish: GS - Matte shot-blasted finish

GN 425

Cabinet U-Handles, Stainless Steel
GN 425.1 Cabinet U-Handles, Steel Finish: BT - Blackened

GN 425.1

Cabinet U-Handles, Steel
GN 425.1 Cabinet U-Handles, Aluminum Material: AL - Aluminum<br />Finish: SR - Silver, RAL 9006, textured finish

GN 425.1

Cabinet U-Handles, Aluminum
GN 425.1 Cabinet U-Handles, Stainless Steel Material: A4 - Stainless steel<br />Finish: GS - Matte shot-blasted finish

GN 425.1

Cabinet U-Handles, Stainless Steel
GN 426 Cabinet U-Handles, Aluminum Material: AL - Aluminum<br />Finish: SW - Black, RAL 9005, textured finish

GN 426

Cabinet U-Handles, Aluminum
GN 429 Cabinet U-Handles, Stainless Steel, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 μm)<br />Material (Sealing ring): H - HNBR

NEW GN 429

Cabinet U-Handles, Stainless Steel, Hygienic Design
GN 426.1 Cabinet U-Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish

GN 426.1

Cabinet U-Handles, Aluminum
GN 328 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 328

Cabinet U-Handles, Aluminum
GN 725.3 U-Handles, Plastic, Insert with Finger Recesses, Softline Type: A - Mounting from the back (threaded blind bore)<br />Insert color: RT - Red, RAL 3000, matte finish

NEW GN 725.3

U-Handles, Plastic, Insert with Finger Recesses, Softline
GN 428 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 428

Cabinet U-Handles, Aluminum

Arch Handles

GN 565.4 Arch Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 565.4

Arch Handles, Aluminum
GN 565.9 Arch Handles, Stainless Steel Type: A - Mounting from the back (threaded blind bore)

GN 565.9

Arch Handles, Stainless Steel
GN 665 Arch Handles, Aluminum Finish: SR - Silver, RAL 9006, textured finish

GN 665

Arch Handles, Aluminum
GN 424.1 Arch Handles, Steel Finish: SW - Black, RAL 9005, textured finish

GN 424.1

Arch Handles, Steel
GN 365 Arch Handles, Plastic Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish

GN 365

Arch Handles, Plastic

Finger Handles

Folding Handles

Tubular Handles

GN 333.1 Tubular Handles, Aluminum / Zinc Die Casting Type: A - Mounting from the back (threaded blind bore)<br />Finish: EL - Anodized, natural color

GN 333.1

Tubular Handles, Aluminum / Zinc Die Casting
GN 333.3 Tubular Handles with Movable Handle Legs Finish: ELG - Anodized, natural color

GN 333.3

Tubular Handles with Movable Handle Legs
GN 331 Tubular Handles, Aluminum, with Electrical Switching Function Finish: EL - Anodized, natural color<br />Type: T1 - With 1 button<br />Identification no.: 1 - Without emergency stop

GN 331

Tubular Handles, Aluminum, with Electrical Switching Function
GN 333 Tubular Handles, Aluminum / Zinc Die Casting Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 333

Tubular Handles, Aluminum / Zinc Die Casting
GN 333.2 Tubular Handles with Movable Handle Legs Finish: SW - Black, RAL 9005, textured finish

GN 333.2

Tubular Handles with Movable Handle Legs
GN 332 Tubular Handles, Aluminum, with Electrical Switching Function Finish: SW - Black, RAL 9005, textured finish<br />Type: T0 - Without button<br />Identification no.: 2 - With emergency stop<br />Door opening: R - Right

GN 332

Tubular Handles, Aluminum, with Electrical Switching Function
GN 767 Cabinet U-Handles, Aluminum / Plastic Color (End caps): DSG - Black-gray, RAL 7021, shiny finish

GN 767

Cabinet U-Handles, Aluminum / Plastic
GN 767.1 Cabinet U-Handles, Aluminum / Plastic Color (End caps): DSG - Black-gray, RAL 7021, shiny finish

GN 767.1

Cabinet U-Handles, Aluminum / Plastic
GN 334 Oval Tubular Handles, Aluminum / Zinc Die Casting Finish: SW - Black, RAL 9005, textured finish

GN 334

Oval Tubular Handles, Aluminum / Zinc Die Casting
GN 335 Oval Tubular Handles, with Inclined Profile, Aluminum / Zinc die casting Type: A - Mounting from the back (threaded blind bore)<br />Finish: ES - Anodized, natural color

GN 335

Oval Tubular Handles, with Inclined Profile, Aluminum / Zinc die casting
GN 669 Tubular Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)<br />Finish: EL - Anodized, natural color

GN 669

Tubular Handles, Aluminum
GN 666 Tubular Handles, Tube Aluminum / Stainless Steel Material / Finish: SW - Black, RAL 9005, textured finish

GN 666

Tubular Handles, Tube Aluminum / Stainless Steel
GN 666.1 Tubular Handles, Tube Aluminum / Stainless Steel Material / Finish: EL - Anodized, natural color

GN 666.1

Tubular Handles, Tube Aluminum / Stainless Steel
GN 666.4 Tubular Arch Handles, Tube Aluminum / Stainless Steel Material / Finish: SW - Black, RAL 9005, textured finish

GN 666.4

Tubular Arch Handles, Tube Aluminum / Stainless Steel
GN 366 Oval Tubular Handles, Aluminum / Plastic Finish: ELG - Anodized, natural color

GN 366

Oval Tubular Handles, Aluminum / Plastic
GN 930 Handle Tubes, Aluminum Finish: SW - Black, RAL 9005, textured finish

GN 930

Handle Tubes, Aluminum

Ledge Handles

GN 430 Ledge Handles Finish: EL - Anodized, natural color

GN 430

Ledge Handles
GN 730 Ledge Handles, Aluminum Finish: BL - Plain finish, tumbled

GN 730

Ledge Handles, Aluminum
GN 630 Ledge Handles, Plastic Color: DOR - Orange, RAL 2004, shiny finish

GN 630

Ledge Handles, Plastic

Gripping Trays

GN 7330 Gripping Trays, Zinc Die Casting, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)<br />Identification no.: 1 - Without Seal<br />Finish: SW - Black, RAL 9005, textured finish

GN 7330

Gripping Trays, Zinc Die Casting, Screw-In Type
GN 7332 Gripping Trays, Stainless Steel , Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)<br />Identification no.: 1 - Without Seal<br />Finish: GS - Matte shot-blasted finish

GN 7332

Gripping Trays, Stainless Steel , Screw-In Type
GN 733 Gripping Trays, Screw-In Type, Plastic Type: O - Without closing flap<br />Color of the cover: DSG - Black-gray, RAL 7021, matte finish

GN 733

Gripping Trays, Screw-In Type, Plastic
GN 731.1 Gripping Trays, Clip-In Type, Plastic Color: SG - Black-gray, RAL 7021, matte finish

GN 731.1

Gripping Trays, Clip-In Type, Plastic