Handwheels, Control Handwheels, Cranks, Indexing Cranked Handles

Filter products
Material
External diameter (from - to) External diameter
Bore (from - to) Bore
Retractable handle
Product Family
Spoked handwheels
Material
External diameter (from - to) External diameter
Bore (from - to) Bore
Disc handwheels
Material
External diameter (from - to) External diameter
Bore (from - to) Bore
Handwheels with retractable handle
Material
External diameter (from - to) External diameter
Bore (from - to) Bore
Safety handwheels
Material
External diameter (from - to) External diameter
Bore (from - to) Bore
Control handwheels
Material
External diameter (from - to) External diameter
Bore (from - to) Bore
Sheet Metal Handwheels
Material
External diameter (from - to) External diameter
Bore (from - to) Bore
Square (from - to) Square
Cranks
Material
Bore (from - to) Bore
Square (from - to) Square
Length (from - to) Length
Cranked handles with retractable handle
Material
Bore (from - to) Bore
Square (from - to) Square
Length (from - to) Length
Indexing cranked handles
Material
Length (from - to) Length

Spoked Handwheels

GN 924 Spoked Handwheels, Aluminum, Powder Coated Type: R - With revolving handle<br />Colour: SR - Silver, RAL 9006, textured finish

GN 924

Spoked Handwheels, Aluminum, Powder Coated
GN 322 Spoked Handwheels, Plain, Rim Polished Bore code: B - Without keyway<br />Type: R - With revolving handle

GN 322

Spoked Handwheels, Plain, Rim Polished
GN 324 Spoked Handwheels, Black, Powder Coated Bore code: B - Without keyway<br />Type: R - With revolving handle

GN 324

Spoked Handwheels, Black, Powder Coated
GN 555 Spoked Handwheels, Plastic Bore code: B - Without keyway<br />Type: D - With revolving handle

GN 555

Spoked Handwheels, Plastic
DIN 950 Handwheels, Cast Iron / Aluminum Material: AL - Aluminum<br />Bore code: B - Without keyway<br />Type: A - Without handle

DIN 950

Handwheels, Cast Iron / Aluminum
GN 950.1 Handwheels, cast iron, with large hub Bore code: B - Without keyway<br />Type: D - With revolving handle

GN 950.1

Handwheels, cast iron, with large hub
GN 950.6 Handwheels, Stainless Steel Bore code: B - Without keyway<br />Type: F - With fixed handle

GN 950.6

Handwheels, Stainless Steel
GN 949 Handwheels, Stainless Steel Bore code: B - Without keyway<br />Type: A - Without handle

GN 949

Handwheels, Stainless Steel

Disk Handwheels

GN 923 Disk Handwheels, Aluminum, Powder Coated Type: R - With revolving handle<br />Color: SR - Silver, RAL 9006, textured finish<br />d<sub>1</sub>: 80...200

GN 923

Disk Handwheels, Aluminum, Powder Coated
GN 321 Disk Handwheels, Plain, Rim Polished Bore code: K - With keyway DIN 6885-1 P9<br />Type: A - Without handle

GN 321

Disk Handwheels, Plain, Rim Polished
GN 323 Disk Handwheels, Black, Powder Coated Bore code: B - Without keyway<br />Type: R - With revolving handle

GN 323

Disk Handwheels, Black, Powder Coated
DIN 3670 Disk Handwheels, Aluminum Bore code: B - Without keyway

DIN 3670

Disk Handwheels, Aluminum
GN 524 Disk Handwheels, Plastic Type: D - With revolving handle

GN 524

Disk Handwheels, Plastic
GN 520.1 Disk Handwheels, Plastic, Bushing Steel Bore code: B - Without keyway<br />Type: D - With revolving handle

GN 520.1

Disk Handwheels, Plastic, Bushing Steel

Handwheels with Retractable Handle

Safety Handwheels

Control Handwheels

Sheet Metal Handwheels

GN 228 Handwheels, Steel Sheet Metal Material: ST - Steel<br />Bore code: V - With square<br />Type: A - Without handle

GN 228

Handwheels, Steel Sheet Metal
GN 228 Handwheels, Stainless Steel Sheet Metal Material: A4 - Stainless steel<br />Bore code: B - Without keyway<br />Type: D - With revolving handle

GN 228

Handwheels, Stainless Steel Sheet Metal
GN 227.6 Handwheels, Pressed Steel, for Valves Finish: RT - Red, RAL 3000, matte finish

GN 227.6

Handwheels, Pressed Steel, for Valves

Cranked Handles

Cranked Handles with Retractable Handle

Indexing Cranked Handles