Adjustable Hand Levers, Tension Levers from the Quality Leader

Filter products
New Products
Material
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Stud length (from - to) Stud length
Product Family
Adjustable hand levers, tension levers
New Products
Material
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Bore (from - to) Bore
Stud length (from - to) Stud length
Product Family
Safety hand levers, tension levers
Material
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Stud length (from - to) Stud length
Product Family
Ratchet spanners
Material
Clamping levers, tension levers
Material
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Bore (from - to) Bore
Stud length (from - to) Stud length
Product Family
Control levers
Material
Length (lever) (from - to) Length (lever)
Bore (from - to) Bore
Product Family
Split hubs
Material
Bore (from - to) Bore

Adjustable Hand Levers, Tension Levers

GN 300 Adjustable Hand Levers, Zinc Die Casting, Bushing Steel Blackened Color: SW - Black, RAL 9005, textured finish

GN 300

Adjustable Hand Levers, Zinc Die Casting, Bushing Steel Blackened
GN 300 Adjustable Hand Levers, Zinc Die Casting, with Threaded Stud Steel Blackened Color: RS - Red, RAL 3000, textured finish

GN 300

Adjustable Hand Levers, Zinc Die Casting, with Threaded Stud Steel Blackened
GN 300.2 Adjustable Hand Levers, Zinc Die Casting, Insert Steel, Zinc Plated Color: SR - Silver, RAL 9006, textured finish

GN 300.2

Adjustable Hand Levers, Zinc Die Casting, Insert Steel, Zinc Plated
GN 300.2 Adjustable Hand Levers, Zinc Die Casting, Insert, Steel Zinc Plated, Threaded Stud Color: SW - Black, RAL 9005, textured finish

GN 300.2

Adjustable Hand Levers, Zinc Die Casting, Insert, Steel Zinc Plated, Threaded Stud
GN 307 Adjustable Hand Levers, Zinc Die Casting, with Bushing and Washer Color: SW - Black, RAL 9005, textured finish

GN 307

Adjustable Hand Levers, Zinc Die Casting, with Bushing and Washer
GN 306 Adjustable Hand Levers with Special Tipped Threaded Studs Color: RS - Red, RAL 3000, textured finish<br />Type: KD - Spherical end with thrust pad

GN 306

Adjustable Hand Levers with Special Tipped Threaded Studs
GN 300.1 Adjustable Hand Levers, Zinc Die Casting, Bushing Stainless Steel Color: SW - Black, RAL 9005, textured finish

GN 300.1

Adjustable Hand Levers, Zinc Die Casting, Bushing Stainless Steel
GN 300.1 Adjustable Hand Levers, Zinc Die Casting, Threaded Stud Stainless Steel Color: RS - Red, RAL 3000, textured finish

GN 300.1

Adjustable Hand Levers, Zinc Die Casting, Threaded Stud Stainless Steel
GN 300.4 Adjustable Hand Levers with Increased Clamping Force, Bushing Steel Color: SZ - Black, RAL 9005, silk finish

GN 300.4

Adjustable Hand Levers with Increased Clamping Force, Bushing Steel
GN 300.4 Adjustable Hand Levers with Increased Clamping Force, with Threaded Stud Steel Color: SR - Silver, RAL 9006, textured finish

GN 300.4

Adjustable Hand Levers with Increased Clamping Force, with Threaded Stud Steel
GN 302 Flat Adjustable Hand Levers, Zinc Die Casting, Bushing Steel Color: SW - Black, RAL 9005, textured finish

GN 302

Flat Adjustable Hand Levers, Zinc Die Casting, Bushing Steel
GN 302 Flat Adjustable Hand Levers, Zinc Die Casting, Threaded Stud Steel Color: SW - Black, RAL 9005, textured finish

GN 302

Flat Adjustable Hand Levers, Zinc Die Casting, Threaded Stud Steel
GN 602 Adjustable Hand Levers, Zinc Die Casting, Bushing Steel Color: SR - Silver, RAL 9006, textured finish

GN 602

Adjustable Hand Levers, Zinc Die Casting, Bushing Steel
GN 602 Adjustable Hand Levers, Zinc Die Casting, Threaded Stud Steel Color: RS - Red, RAL 3000, textured finish

GN 602

Adjustable Hand Levers, Zinc Die Casting, Threaded Stud Steel
GN 602.1 Adjustable Hand Levers, Zinc Die Casting, Bushing Stainless Steel Color: SR - Silver, RAL 9006, textured finish

GN 602.1

Adjustable Hand Levers, Zinc Die Casting, Bushing Stainless Steel
GN 603 Adjustable Hand Levers, Plastic, Bushing Brass Color (Releasing button): DSG - Black-gray, RAL 7021, shiny finish

GN 603

Adjustable Hand Levers, Plastic, Bushing Brass
GN 603 Adjustable Hand Levers, Plastic, Threaded Stud Steel Color (Releasing button): DSG - Black-gray, RAL 7021, shiny finish

GN 603

Adjustable Hand Levers, Plastic, Threaded Stud Steel
GN 603.1 Adjustable Hand Levers, Plastic, Bushing Stainless Steel Color (Releasing button): DOR - Orange, RAL 2004, shiny finish

GN 603.1

Adjustable Hand Levers, Plastic, Bushing Stainless Steel
GN 603.1 Adjustable Hand Levers with Releasing Button, Plastic, Threaded Stud Stainless Steel Color (Releasing button): DSG - Black-gray, RAL 7021, shiny finish

GN 603.1

Adjustable Hand Levers with Releasing Button, Plastic, Threaded Stud Stainless Steel
GN 600 Flat Adjustable Hand Levers with Releasing Button, Plastic, Threaded Bushing Brass Color releasing button: DOR - Orange, RAL 2004, shiny finish

GN 600

Flat Adjustable Hand Levers with Releasing Button, Plastic, Threaded Bushing Brass
GN 600 Flat Adjustable Hand Levers, with Releasing Button, Plastic, Threaded Stud Steel Color (Releasing button): DSG - Black-gray, RAL 7021, shiny finish

GN 600

Flat Adjustable Hand Levers, with Releasing Button, Plastic, Threaded Stud Steel

Safety Hand Levers, Tension Levers

Ratchet Spanners

Clamping Levers, Tension Levers

Control Levers

GN 750 Control Levers, Steel Type: N - Cover plain

GN 750

Control Levers, Steel
GN 210 Gear Levers, Zinc Die Casting Finish: SR - Silver, RAL 9006, textured finish<br />Bore code: BK - Without keyway, with clamping

NEW GN 210

Gear Levers, Zinc Die Casting
GN 623 Gear Levers, Plastic, Bushing Steel Color of the cover cap: DGB - Yellow, RAL 1021, matte finish

GN 623

Gear Levers, Plastic, Bushing Steel
GN 623.5 Gear Levers, Plastic, Bushing Stainless Steel Colour of the cap: PGR - Gray with arrow, RAL 7035, matte finish

GN 623.5

Gear Levers, Plastic, Bushing Stainless Steel
GN 223 Control Levers, Steel Bore code: B - Without keyway

GN 223

Control Levers, Steel
GN 211 Control Levers, Steel Bore code: B - Without keyway

GN 211

Control Levers, Steel
GN 213 Turret Levers, Steel Bore code: B - Without keyway

GN 213

Turret Levers, Steel

Split Hubs