GN 150 Split Hubs Steel

Photo

GN 150 Split Hubs, Steel

Product description

Information

Split hubs GN 150 are distinguished by the method of simple clamping to any shaft.

This can be achieved without prior machining of the shaft, eliminating clamping parts and assembly work.

A further advantage is the positioning of the lever arm to any required position.

The shaft tolerance should be within h11; to transmit higher torques the hub can be supplied with a keyway.

Specification

Steel, sintered
Black oxidized with vapor


Socket cap screw DIN 912
Steel, plain


RoHS

Technical drawing

3D
Hide technical drawing
GN 150 Split Hubs, Steel sketch

Article options / Table

Show / Hide columns
d1d2
Bore
b1 ±0,2b2d3d4
Gear lever handle
Length lt
min.
24B 10B 1215,513M 8103611
28B 12B 1417,515M 10124114
32B 14B 1619,517M 12144516

Build & Price

Open 3D configurator
Diameter d1
Coupling hole d2

Selected Part (How to order)

Total (net)
10,27
plus VAT 1,95 €
gross 12,22 €
In stock
Weight: 0,063 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269096
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.