GN 817.3 Indexing Plungers for Precision Locating, Plunger Pin Cylindrical

Indexing Plungers GN 817.3: for Precision Locating, Plunger Pin Cylindrical
Type: B - Without rest position

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Indexing plungers GN 817.3, together with guide bushings DIN 172 / DIN 179, enable precise positioning.

The bushings are used to guide the plunger pin as well as for the indexing bore. The plunger pins and bushings are hardened and ground. Larger guide lengths further increase the precision.

Type C is used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Specification

Steel

  • Blackened
  • Plunger pin hardened and ground

Knob
Plastic (Polyamide PA)

  • Black, matte finish
  • Not removable

RoHS

Accessory

Guide Bushings DIN 172
Guide Bushings DIN 179

Hide technical drawing
GN 817.3 Indexing Plungers for Precision Locating, Plunger Pin Cylindrical sketch

Article options / Table

Type

BWithout rest position
CWith rest position
Show / Hide columns
d1
Pin h6
l1l2
Stroke
l3bd2d3d4kl4l5l6Spring
load
in N ≈
initial


end
6189913234,3342345625625
62491513234,3342345625625
820101016285,53826518278,528
826101616285,53826518278,528
1024121216285,53826518279,538
1032122016285,53826518279,538

Build & Price

Bolt diameter d1
Length l1
Type


Bolt diameter d1
Length l1
Type


Construction and assembly instructions

Sketch GN 817.3

Two different plunger pin lengths l1 are available for each indexing plunger diameter d1.

The length l3 must ensure that the plunger pin fully dis-engages, bushing length and plate thickness plus any gap can then be selected within certain margins.

For mounting bushings with tolerance n6, a hole with tolerance H7 corresponding to the external diameter is usually provided.

Selected Part (How to order)

Total (net)
17,89
plus VAT 3,40 €
gross 21,29 €
In stock
Weight: 0,043 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.