GN 607.2 Indexing Plungers for Installation in Thin Walled Equipment, without Rest Position

Indexing Plungers GN 607.2: for Installation in Thin Walled Equipment, without Rest Position

Product description

Indexing plungers GN 607.2 have been developed for installation in thin walled equipment.

It has to be taken into consideration that, depending on the mounting plate thickness 's', the protruding plunger length 'l1' and the position of the hexagon nut on its centre bush, the plunger nose might not always be fully retractable.

For design reasons the positional accuracy of this indexing plunger is not as precise as plunger GN 607.

Specification

Guide
SteelST
Zinc plated, blue passivated


Plunger pin
Stainless steel AISI 303
Chemically nickel plated


Knob
Plastic (Polyamide PA)

  • Black, matte finish
  • Not removable

RoHS

Hide technical drawing
GN 607.2 Indexing Plungers for Thin Walled Equipment sketch

Article options / Table

Show / Hide columns
d1
Plunger -0,02 / -0,05
Bore H7
l1d2d3el2l3l4
Stroke
s
Clamping
distance
A/F1A/F2Spring load in N≈
Initial

end
Axial
load
in N
68,5251019,5341061 ... 317141024400
610,5251019,5341063 ... 517141024400
81031122240127,51 ... 519161323500
81231122240127,53 ... 519161323500

Build & Price

Bolt diameter d1
l1
Material

Bolt diameter d1
l1
Material

Selected Part (How to order)

Total (net)
12,30
plus VAT 2,34 €
gross 14,64 €
#artikelLagerbestandAnfrageUsa
Weight: 0,040 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.