GN 817.1 Indexing Plungers with Red Knob with Flange for Surface Mounting, with or without Rest Position

GN 817.1 Indexing Plungers with Red Knob Type: B - Without rest position
Color: RT - Red, RAL 3000
Type: B - Without rest position
Color: RT - Red, RAL 3000

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Indexing plungers GN 817.1 (Type C) are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Specification

Giude
Zinc die casting
Powder coated
Black, matte, textured finish


Plunger pin
Stainless steel

  • AISI 303
  • Chemically nickel plated

Knob
Plastic (Polyamide PA)

  • Red, RAL 3000RTRT
  • Not removable

RoHS

On request

Indexing plungers with T-Handle

Hide technical drawing
GN 817.1 Indexing Plungers with Red Knob sketch

Article options / Table

Type

BWithout rest position
CWith rest position
Show / Hide columns
d1
Pin -0,02/-0,05
Bore +0,10/+0,03
l1bd2d3d4kl2l3l4Spring
load
in N≈
initial



end
6613234,33422482266,519
6913234,3342248226625
8816285,33826582688,526
81216285,33826582688,528
101216285,33826582689,538

Build & Price

Bolt diameter d1
Stroke l1
Type


Color
RT
Specifications

Bolt diameter d1
Stroke l1
Type


Color
RT

Selected Part (How to order)

Total (net)
7,79
plus VAT 1,48 €
gross 9,27 €
In stock
Weight: 0,038 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.